(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bell Clean® Mop

Bell Clean® Mop
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    643,334 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-9628-01 SALE
1-9628-11 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Type Mop Type Width×Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Material Amount Of Content

5,394,923 VND

4,315,938 VND

1 Piece(s) 15 Day(s) Mop Mop 450X1310 Bell Clean Mop MFM-S MFM-S 4540104500014 Main unit/aluminum and nylon, sponge/PVA 1 pc.

643,334 VND

514,667 VND

1 Piece(s) 15 Day(s) Other Mop Spare Yarn 500X200 Replacement sponge for MFM-S, FM-SK1 Spare Sponge for FM-SK MFM-S 4540104445049 PVA 1 pc.

Basic Specifications

  • Size
    For small size (S)
  • Features
    While it has a lightweight and thin design, it is superior in water absorption and dust removal. The base material will not fall off, making it suitable for use in a cleanroom. The one-touch binder mechanism makes it easy to detach and attach the sponge. It can be washed and reused, making it economical.
  • Accessory
    Replacement Sponge x 1
  • Amount Of Content
    1 pc.
Part Number
1-9628-01 SALE
1-9628-11 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Type Mop Type Width×Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Material Amount Of Content

5,394,923 VND

4,315,938 VND

1 Piece(s) 15 Day(s) Mop Mop 450X1310 Bell Clean Mop MFM-S MFM-S 4540104500014 Main unit/aluminum and nylon, sponge/PVA 1 pc.

643,334 VND

514,667 VND

1 Piece(s) 15 Day(s) Other Mop Spare Yarn 500X200 Replacement sponge for MFM-S, FM-SK1 Spare Sponge for FM-SK MFM-S 4540104445049 PVA 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1