(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dustpan with self-lid

Dustpan with self-lid
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 8-423-01

  • Product Type
    Dustpan
  • Dustpan type
    Handheld-type
  • Size(mm)
    277 x 120 x 296 (Excluding Handle)
  • Manufacturer Product Name
    Dustpan with self-lid T-BL
  • Part Number
    T-BL
  • JAN Code
    4903180339907
  • Weight(g)
    Approximately 1000
  • Material of Handle
    Steel Chrome Plating
  • Material of Body
    Steel (Baked Melamine)
  • Rubber material tip
    TPE (Thermoplastic Elastomer)
  • Amount Of Content
    1 pc.
Part Number
8-423-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

659,154 VND

527,323 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Dustpan
  • Dustpan type
    Handheld-type
  • Size(mm)
    277 x 120 x 296 (Excluding Handle)
  • Manufacturer Product Name
    Dustpan with self-lid T-BL
  • Part Number
    T-BL
  • JAN Code
    4903180339907
  • Weight(g)
    Approximately 1000
  • Material of Handle
    Steel Chrome Plating
  • Material of Body
    Steel (Baked Melamine)
  • Rubber material tip
    TPE (Thermoplastic Elastomer)
  • Amount Of Content
    1 pc.

Specifications of 8-423-01

  • Product Type
    Dustpan
  • Dustpan type
    Handheld-type
  • Size(mm)
    277 x 120 x 296 (Excluding Handle)
  • Manufacturer Product Name
    Dustpan with self-lid T-BL
  • Part Number
    T-BL
  • JAN Code
    4903180339907
  • Weight(g)
    Approximately 1000
  • Material of Handle
    Steel Chrome Plating
  • Material of Body
    Steel (Baked Melamine)
  • Rubber material tip
    TPE (Thermoplastic Elastomer)
  • Amount Of Content
    1 pc.
Part Number
8-423-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

659,154 VND

527,323 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1