(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Foot-Operated Type Sealer FR

Foot-Operated Type Sealer FR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Specifications of 6-9826-02

  • Product Type
    Stepping type sealer
  • Specifications
    Welding/fusion cutting possible
  • Sealing width(mm)
    5
  • Sealing length(mm)
    450
  • Power Consumption(W)
    1150
  • Weight(kg)
    18
  • Power cord length(m)
    3.0 (2P Type)
  • Sealing ability(mm)
    0.4 (Total thickness of 2 or more polyethylene plates)
  • Main Body Size(mm)
    515X560X1040
  • Manufacturer Product Name
    Stepping type sealer FR-450-5
  • Manufacturer Model Number
    FR-450-5
  • Power Supply
    AC100V 50/60Hz
  • Features
    Capable of strong sealing with light pedaling. The attached table is an angle-hooking type that can be easily adjusted.
  • 1 unit
Part Number
6-9826-02
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

48,554,310 VND

1 Piece(s) 15 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stepping type sealer
  • Specifications
    Welding/fusion cutting possible
  • Sealing width(mm)
    5
  • Sealing length(mm)
    450
  • Power Consumption(W)
    1150
  • Weight(kg)
    18
  • Power cord length(m)
    3.0 (2P Type)
  • Sealing ability(mm)
    0.4 (Total thickness of 2 or more polyethylene plates)
  • Main Body Size(mm)
    515X560X1040
  • Manufacturer Product Name
    Stepping type sealer FR-450-5
  • Manufacturer Model Number
    FR-450-5
  • Power Supply
    AC100V 50/60Hz
  • Features
    Capable of strong sealing with light pedaling. The attached table is an angle-hooking type that can be easily adjusted.
  • 1 unit

Product Description

Capable of strong sealing with light pedaling. The attached table is an angle-hooking type that can be easily adjusted.

Specifications of 6-9826-02

  • Product Type
    Stepping type sealer
  • Specifications
    Welding/fusion cutting possible
  • Sealing width(mm)
    5
  • Sealing length(mm)
    450
  • Power Consumption(W)
    1150
  • Weight(kg)
    18
  • Power cord length(m)
    3.0 (2P Type)
  • Sealing ability(mm)
    0.4 (Total thickness of 2 or more polyethylene plates)
  • Main Body Size(mm)
    515X560X1040
  • Manufacturer Product Name
    Stepping type sealer FR-450-5
  • Manufacturer Model Number
    FR-450-5
  • Power Supply
    AC100V 50/60Hz
  • Features
    Capable of strong sealing with light pedaling. The attached table is an angle-hooking type that can be easily adjusted.
  • 1 unit
Part Number
6-9826-02
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

48,554,310 VND

1 Piece(s) 15 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Foot-Operated Type Sealer Specifications

External appearance

External appearance

<FR-450-2> specifications

  • Sealing ability: 0.4 mm (total thickness of 2 polyethylene sheets or more)
  • Power supply: 100 V AC, 50/60 Hz, 700 W
  • Power supply cord length: 3.0 m (2-prong type)
  • Weight: 21 kg
  • Model number: FR-450-2
  • Seal size (width × length): 2 × 450 mm
  • Main body size: 530 × 560 × 1,030 mm

<FR-450-5> specifications

  • Sealing ability: 0.4 mm (total thickness of 2 polyethylene sheets or more)
  • Power supply: 100 V AC, 50/60 Hz, 1,150 W
  • Power supply cord length: 3.0 m (2-prong type)
  • Weight: 22 kg
  • Model number: FR-450-5
  • Seal size (width × length mm): 5 × 450
  • Main body size (mm): 530 × 560 × 1,030