(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pro Work Chair

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    5,916,276 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-9114-01 SALE
6-9114-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Mass Amount Of Content

5,916,276 VND

4,733,021 VND

1 Piece(s) 12 Day(s) 440×420×650 330~570 Pro Work Chair PW-200S PW-200S 4901749237015 6.0(kg) 1 Leg

7,551,908 VND

6,041,526 VND

1 Piece(s) 12 Day(s) 590×420×930 330~860 Pro Work Chair PW-600S PW-600S 4901749230016 7.7(kg) 1 Leg

Basic Specifications

  • Product Type
    Related Item
  • Material
    Sheet: Vinyl leather, frame: steel pipe powder coating
  • Amount Of Content
    1 Leg

Product Description

Has a swinging function whose seat moves forward, backward, right, and left according to your posture to reduce burden on the back or spine. No need to be worried about storage space as it is a foldable type.

Part Number
6-9114-01 SALE
6-9114-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Sitting Height
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Mass Amount Of Content

5,916,276 VND

4,733,021 VND

1 Piece(s) 12 Day(s) 440×420×650 330~570 Pro Work Chair PW-200S PW-200S 4901749237015 6.0(kg) 1 Leg

7,551,908 VND

6,041,526 VND

1 Piece(s) 12 Day(s) 590×420×930 330~860 Pro Work Chair PW-600S PW-600S 4901749230016 7.7(kg) 1 Leg

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1