(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heat-resistant sheet 0.92 x 0.92 m – 1.92 x 1.92 m

Heat-resistant sheet 0.92 x 0.92 m – 1.92 x 1.92 m
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    4,526,868 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8-5646-01 SALE
8-5646-02 SALE
8-5646-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width × Length
(m)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

4,526,868 VND

3,621,494 VND

1 Piece(s) 9 Day(s) 0.92X0.92 Heat-resistant sheet Y-1 Y-1 1 pc.

8,250,582 VND

6,600,466 VND

1 Piece(s) 9 Day(s) 0.92X1.92 Heat-resistant sheet Y-2 Y-2 1 pc.

18,034,458 VND

14,427,566 VND

1 Piece(s) 9 Day(s) 1.92X1.92 Heat-resistant sheet Y-3 Y-3 1 pc.

Basic Specifications

  • Product Type
    Flameproof sheet
  • Color
    Gray
  • Shape
    Folding Type
  • Material
    Pyromex®
  • Features
    Instantaneous heat resistant temperature is 1,300°C or more, and with a minimum oxygen index of 55-62, it has excellent incombustibility. Even it is brought directly into contact with flame, it only becomes red hot, and does not lead to fusion or adhesion.
  • Heat Resistant Temperature
    250°C or less
  • Amount Of Content
    1 pc.

Product Description

Instantaneous heat resistant temperature is 1,300°C or more, and with a minimum oxygen index of 55-62, it has excellent incombustibility. Even it is brought directly into contact with flame, it only becomes red hot, and does not cause fusion or welding.

Part Number
8-5646-01 SALE
8-5646-02 SALE
8-5646-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width × Length
(m)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

4,526,868 VND

3,621,494 VND

1 Piece(s) 9 Day(s) 0.92X0.92 Heat-resistant sheet Y-1 Y-1 1 pc.

8,250,582 VND

6,600,466 VND

1 Piece(s) 9 Day(s) 0.92X1.92 Heat-resistant sheet Y-2 Y-2 1 pc.

18,034,458 VND

14,427,566 VND

1 Piece(s) 9 Day(s) 1.92X1.92 Heat-resistant sheet Y-3 Y-3 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1