(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Luster 377

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 105507-0020

  • Product Model
    Brush for Cleaning
  • Raw Material (Hair)
    Mixed Hair
  • Bristle Length(mm)
    58
  • Details Model
    Coppy Laster Brush
  • Size(mm)
    50
  • Thickness(mm)
    15
  • Details Of Bristles Material
    Pig/Sesame Bristles (black-tipped red)
  • Model
    Flat / metal wound
  • Size(inch)
    2
  • Internal capacity
    1 pc.
Part Number
105507-0020
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal capacity

171,390 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Brush for Cleaning
  • Raw Material (Hair)
    Mixed Hair
  • Bristle Length(mm)
    58
  • Details Model
    Coppy Laster Brush
  • Size(mm)
    50
  • Thickness(mm)
    15
  • Details Of Bristles Material
    Pig/Sesame Bristles (black-tipped red)
  • Model
    Flat / metal wound
  • Size(inch)
    2
  • Internal capacity
    1 pc.

Product Description

[Features]·Luster brushes that are useful for painting preparation, printing, and cleaning in factories. ·The highest grade pig hair is used, and the stiffness and elasticity of the bristle are reinforced through special processing.

Specifications of 105507-0020

  • Product Model
    Brush for Cleaning
  • Raw Material (Hair)
    Mixed Hair
  • Bristle Length(mm)
    58
  • Details Model
    Coppy Laster Brush
  • Size(mm)
    50
  • Thickness(mm)
    15
  • Details Of Bristles Material
    Pig/Sesame Bristles (black-tipped red)
  • Model
    Flat / metal wound
  • Size(inch)
    2
  • Internal capacity
    1 pc.
Part Number
105507-0020
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal capacity

171,390 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1