(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anti-Static Flameproof Film Sheet

Anti-Static Flameproof Film Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    7,255,639 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSEF-1
TSEF-2
TSEF-3
TSEF-5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thickness
(mm)
Width
(mm)
Length
(m)
Color Detailed colors JAN Code Trusco Code Mass
(g)
Internal Capacity

8,354,809 VND

1 Piece(s) 9 Day(s) 0.1 1830 50 Green Green Transparent 4989999277814 447-3906 12000 1 Roll

7,255,639 VND

1 Piece(s) 9 Day(s) 0.2 1370 30 Green Green Transparent 4989999277821 447-3914 11000 1 Roll

9,831,440 VND

1 Piece(s) 9 Day(s) 0.3 1370 30 Green Green Transparent 4989999277838 447-3922 16000 1 Roll

13,976,480 VND

1 Piece(s) 9 Day(s) 0.5 1370 20 Blue Blue Transparent 4989999277845 447-3931 18000 1 Roll

Basic Specifications

  • Product Type
    Antistatic Countermeasures - Sheet
  • Surface resistance value(Ω)
    10¹⁰~10¹¹
  • Material
    Polyvinyl Chloride (PVC)
  • Flameproof capacity
    Japan Fire Retardant Association Registered Product
  • Features
    It conforms to Article 4-3 of the Fire Services Act enforcement regulations. Welding is possible on both sides of the film.
  • Internal Capacity
    1 Roll

Product Description

Anti-static flameproof film sheet compliant with article 4-3 of the Japanese Fire Service Act Enforcement Regulations
[Features]
· Japan Fire Retardant Association registered product.
· Welding is possible on both sides of the film.
· Polyvinyl chloride (PVC) specification.
[Applications]
· Partitioning sheet for cleanrooms, laboratories, inspection rooms, etc.
· Used as a machine cover in precision machine plants and for packaging materials / curing materials.

Part Number
TSEF-1
TSEF-2
TSEF-3
TSEF-5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Thickness
(mm)
Width
(mm)
Length
(m)
Color Detailed colors JAN Code Trusco Code Mass
(g)
Internal Capacity

8,354,809 VND

1 Piece(s) 9 Day(s) 0.1 1830 50 Green Green Transparent 4989999277814 447-3906 12000 1 Roll

7,255,639 VND

1 Piece(s) 9 Day(s) 0.2 1370 30 Green Green Transparent 4989999277821 447-3914 11000 1 Roll

9,831,440 VND

1 Piece(s) 9 Day(s) 0.3 1370 30 Green Green Transparent 4989999277838 447-3922 16000 1 Roll

13,976,480 VND

1 Piece(s) 9 Day(s) 0.5 1370 20 Blue Blue Transparent 4989999277845 447-3931 18000 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1