(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Small Amount Hazardous Goods Storage

Small Amount Hazardous Goods Storage

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSK-1R
TSK-2R
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Trusco Code Mass
(kg)
Floor area
(m2)
Floor area (tsubo = 3.3 m2)

-

1 Piece(s) Quote 1915 463-0777 720 3.44 1.04 1 unit

-

1 Piece(s) Quote 3745 463-0785 1050 6.74 2.04 1 unit

Basic Specifications

  • Height (mm)
    2709
  • Depth (mm)
    1800
  • Product Type
    Warehouse
  • Features
    Compliance of companies dealing with hazardous materials of class 4 is supported. Factory manufactured finished goods are carried by truck, suspended on the foundation of pre-construction at the site and easily constructed by just anchoring. The construction time on site is thus extremely short. Options are added to standard equipment in consultation with the fire department to comply with the regulations. It is a unit house so construction is easy and relocation can be done without tearing down the building.
  • Application
    For storing less than the specified quantity of dangerous goods class 4 / flammable liquid such as gasoline, thinner, diesel, kerosene, alcohol, lubricant, etc., specified by the Fire Services Act of Japan.
  • Notes
    Please discuss in advance with the jurisdictional fire station. Targeted at Class 4 hazardous substances and inflammable liquids less than the designated quantity.
  • 1 unit

Product Description

Supports compliance of companies dealing with class 4 hazardous materials. Factory manufactured finished goods are carried by truck, suspended on the foundation of pre-construction at the site, and easily constructed by just anchoring. The construction time on site is thus extremely short. Options can be added to standard equipment as a result of consultations with the fire department in order to comply with regulations. An easily constructed unit house that can be moved without being taken apart.

Part Number
TSK-1R
TSK-2R
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Trusco Code Mass
(kg)
Floor area
(m2)
Floor area (tsubo = 3.3 m2)

-

1 Piece(s) Quote 1915 463-0777 720 3.44 1.04 1 unit

-

1 Piece(s) Quote 3745 463-0785 1050 6.74 2.04 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Support compliance of companies dealing with dangerous goods of category IV.
●Easy construction with factory-manufactured production finished goods carried by truck, hanging down on the foundation of pre-construction on site and anchoring it is easy and

Usage

●Dangerous goods class 4, fire hazardous liquids specified by fire law such as gasoline, thinner, light oil, kerosene, alcohol, lubricant etc/To keep the quantity less than specified quantity of flammable liquid.

Warning

●Be sure to conduct prior consultation with your local fire department.
●Dangerous Goods Class 4 and less than the specified quantity of flammable liquid are covered.