(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
"Vanlack® Case" (with Containers and Acrylic Doors)

"Vanlack® Case" (with Containers and Acrylic Doors)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T303M-C
T304M-A
T304M-D
T304M-E
T305M-B
T608M-C
T609M-A
T609M-D
T609M-E
T610M-B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Maximum Load
(kg/unit)
Details Type JAN Code Trusco Code Container Mass Amount Of Content

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231892 440-7938 T5-B 8 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces 32.1kg 1 unit

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231908 440-7946 T2-R 6 Pieces, T5-B 8 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces 33kg 1 unit

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231915 440-7954 T3-R 4 Pieces, T5-B 4 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces, MM-1N 6 Pieces 34kg 1 unit

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231922 440-7962 T3-R 4 Pieces, T5-B 4 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces, MM-2N 3 Pieces 32.9kg 1 unit

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231939 440-7971 T2-B 12 Pieces, T2-R 12 Pieces, T2-YG 12 Pieces 31.3kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231946 440-7989 T5-B 12 Pieces, T5-R 12 Pieces, T5-YG 12 Pieces 58.7kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231953 440-7997 T2-B 6 Pieces, T2-R 12 Pieces, T2-YG 6 Pieces, T5-B 8 Pieces, T5-R 8 Pieces, T5-YG 8 Pieces 57.6kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231960 440-8004 T2-R 6 Pieces, T5-B 8 Pieces, T5-R 8 Pieces, T5-YG 8 Pieces, MM-1N 18 Pieces 62.4kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231977 440-8012 T2-R 6 Pieces, T5-B 8 Pieces, T5-R 8 Pieces, T5-YG 8 Pieces, MM-2N 9 Pieces 61.9kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231984 440-8021 T2-B 18 Pieces, T2-R 18 Pieces, T2-YG 12 Pieces, T5-B 4 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces 56.6kg 1 unit

Basic Specifications

  • Product Type
    Large parts case
  • Frontage(mm)
    844
  • Depth(mm)
    340
  • Main body: option
    Main Body
  • Main Body
    Steel
  • Amount Of Content
    1 unit

Product Description

Vanlack Case, M-type, double-opening doors, with containers included. Ideal for managing items which are to be kept dust-free.

Part Number
T303M-C
T304M-A
T304M-D
T304M-E
T305M-B
T608M-C
T609M-A
T609M-D
T609M-E
T610M-B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Maximum Load
(kg/unit)
Details Type JAN Code Trusco Code Container Mass Amount Of Content

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231892 440-7938 T5-B 8 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces 32.1kg 1 unit

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231908 440-7946 T2-R 6 Pieces, T5-B 8 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces 33kg 1 unit

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231915 440-7954 T3-R 4 Pieces, T5-B 4 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces, MM-1N 6 Pieces 34kg 1 unit

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231922 440-7962 T3-R 4 Pieces, T5-B 4 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces, MM-2N 3 Pieces 32.9kg 1 unit

-

1 Piece(s) Quote 880 180 Height 880 mm 4989999231939 440-7971 T2-B 12 Pieces, T2-R 12 Pieces, T2-YG 12 Pieces 31.3kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231946 440-7989 T5-B 12 Pieces, T5-R 12 Pieces, T5-YG 12 Pieces 58.7kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231953 440-7997 T2-B 6 Pieces, T2-R 12 Pieces, T2-YG 6 Pieces, T5-B 8 Pieces, T5-R 8 Pieces, T5-YG 8 Pieces 57.6kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231960 440-8004 T2-R 6 Pieces, T5-B 8 Pieces, T5-R 8 Pieces, T5-YG 8 Pieces, MM-1N 18 Pieces 62.4kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231977 440-8012 T2-R 6 Pieces, T5-B 8 Pieces, T5-R 8 Pieces, T5-YG 8 Pieces, MM-2N 9 Pieces 61.9kg 1 unit

-

1 Piece(s) Quote 1790 300 Height 1790 mm 4989999231984 440-8021 T2-B 18 Pieces, T2-R 18 Pieces, T2-YG 12 Pieces, T5-B 4 Pieces, T5-R 4 Pieces, T5-YG 4 Pieces 56.6kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1