(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gap Tape Economical Long (2 Rolls)

Gap Tape Economical Long (2 Rolls)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    119,358 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E1280
E1290
E1300
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Length
(m)
Thickness
(mm)
Mass
(g)
Mass Amount Of Content

119,358 VND

1 Pack(s)

2 Pieces Per Package

9 Day(s) 15 5 10 - 60 g/pack 1 Box (2 Rolls)

119,358 VND

1 Piece(s) - 9 Day(s) 30 5 10 60 - 1 Roll

233,928 VND

1 Piece(s) - 9 Day(s) 30 4 20 70 - 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Color Details
    Gray
  • Features
    Prevents drafts from getting into the gaps, increasing the efficacy of the air conditioner. It prevents the intrusion of dirt and air. It comes with film that is easy to apply and peel off.
  • Application
    Prevents the intrusion of drafts and dirt.
  • Material (base)
    Polyurethane foam, polyester film
  • Adhesive
    Acrylic

Product Description

[Features]
・ Prevents drafts and enhances the cooling and heating effect
・ Prevents the ingress of dust and sound
・ With a film, it is easy to stick and peel off
[Application]
・ For preventing the intrusion of draft and dust

Part Number
E1280
E1290
E1300
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Length
(m)
Thickness
(mm)
Mass
(g)
Mass Amount Of Content

119,358 VND

1 Pack(s)

2 Pieces Per Package

9 Day(s) 15 5 10 - 60 g/pack 1 Box (2 Rolls)

119,358 VND

1 Piece(s) - 9 Day(s) 30 5 10 60 - 1 Roll

233,928 VND

1 Piece(s) - 9 Day(s) 30 4 20 70 - 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1