(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Crimp Nut, Thin Head, Aluminum, Packaged T-BNF

Crimp Nut, Thin Head, Aluminum, Packaged T-BNF

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    196,630 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-BNF-4M15A
T-BNF-4M25A
T-BNF-4M35A
T-BNF-5M15A
T-BNF-5M25A
T-BNF-5M35A
T-BNF-6M25A
T-BNF-6M40A
T-BNF-8M25A
T-BNF-8M40A
T-BNF-10M25A
T-BNF-10M40A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

197,616 VND

1 Pack(s)

33 Pieces Per Package

9 Day(s) 6.1 0.5–1.5 10 4989999245134 257-5124 19 (/pack) 6 M4X0.70 1 Pack (33 pcs.)

197,726 VND

1 Pack(s)

33 Pieces Per Package

9 Day(s) 6.1 1.5–2.5 11.0 4989999245141 257-5132 20(/Pack) 6 M4X0.70 1 Pack (33 pcs.)

196,630 VND

1 Pack(s)

32 Pieces Per Package

9 Day(s) 6.1 2.5–3.5 12 4989999245158 257-5141 21(/Pack) 6 M4X0.70 1 Pack (32 pcs.)

196,630 VND

1 Pack(s)

28 Pieces Per Package

9 Day(s) 7.1 0.5–1.5 11.0 4989999245165 257-5159 21(/Pack) 7 M5X0.80 1 Pack (28 pcs.)

196,738 VND

1 Pack(s)

28 Pieces Per Package

9 Day(s) 7.1 1.5–2.5 12 4989999245172 257-5167 22(/Pack) 7 M5X0.80 1 Pack (28 pcs.)

203,250 VND

1 Pack(s)

27 Pieces Per Package

9 Day(s) 7.1 2.5–3.5 13 4989999245189 257-5175 23(/Pack) 7 M5X0.80 1 Pack (27 pcs.)

199,148 VND

1 Pack(s)

21 Pieces Per Package

9 Day(s) 9.1 1.0–2.5 14.0 4989999245196 257-5183 33 (/pack) 9 M6X1.00 1 Pack (21 pcs.)

199,258 VND

1 Pack(s)

21 Pieces Per Package

9 Day(s) 9.1 2.5~4.0 15.5 4989999245202 257-5191 34 (/pack) 9 M6X1.00 1 Pack (21 pcs.)

198,383 VND

1 Pack(s)

17 Pieces Per Package

9 Day(s) 11.1 1.0–2.5 15.5 4989999245219 257-5205 37 (/pack) 11 M8X1.25 1 Pack (17 pcs.)

198,710 VND

1 Pack(s)

17 Pieces Per Package

9 Day(s) 11.1 2.5~4.0 17.0 4989999245226 257-5213 40 (/pack) 11 M8X1.25 1 Pack (17 pcs.)

199,258 VND

1 Pack(s)

12 Pieces Per Package

9 Day(s) 13.1 1.0–2.5 16 4989999245233 257-5221 34 (/pack) 13 M10X1.50 1 Pack (12 pcs.)

198,273 VND

1 Pack(s)

12 Pieces Per Package

9 Day(s) 13.1 2.5~4.0 17.5 4989999245240 257-5230 36 (/pack) 13 M10X1.50 1 Pack (12 pcs.)

Basic Specifications

  • Material
    Aluminum (A5056)
  • Details Type
    Packaging included
  • Flange Thickness(mm)
    0.5
  • Features
    Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material.
  • Specifications
    Packaging included, Thin Head

Product Description

Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material. Home related: sash, curtain wall, gate, fence, kitchen appliances, steel furniture/automobile and railroad vehicle related: buses, trucks, container cars, automobiles, railroad vehicles/consumer electronics related: refrigerator, stove, washing machine, etc.

Part Number
T-BNF-4M15A
T-BNF-4M25A
T-BNF-4M35A
T-BNF-5M15A
T-BNF-5M25A
T-BNF-5M35A
T-BNF-6M25A
T-BNF-6M40A
T-BNF-8M25A
T-BNF-8M40A
T-BNF-10M25A
T-BNF-10M40A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

197,616 VND

1 Pack(s)

33 Pieces Per Package

9 Day(s) 6.1 0.5–1.5 10 4989999245134 257-5124 19 (/pack) 6 M4X0.70 1 Pack (33 pcs.)

197,726 VND

1 Pack(s)

33 Pieces Per Package

9 Day(s) 6.1 1.5–2.5 11.0 4989999245141 257-5132 20(/Pack) 6 M4X0.70 1 Pack (33 pcs.)

196,630 VND

1 Pack(s)

32 Pieces Per Package

9 Day(s) 6.1 2.5–3.5 12 4989999245158 257-5141 21(/Pack) 6 M4X0.70 1 Pack (32 pcs.)

196,630 VND

1 Pack(s)

28 Pieces Per Package

9 Day(s) 7.1 0.5–1.5 11.0 4989999245165 257-5159 21(/Pack) 7 M5X0.80 1 Pack (28 pcs.)

196,738 VND

1 Pack(s)

28 Pieces Per Package

9 Day(s) 7.1 1.5–2.5 12 4989999245172 257-5167 22(/Pack) 7 M5X0.80 1 Pack (28 pcs.)

203,250 VND

1 Pack(s)

27 Pieces Per Package

9 Day(s) 7.1 2.5–3.5 13 4989999245189 257-5175 23(/Pack) 7 M5X0.80 1 Pack (27 pcs.)

199,148 VND

1 Pack(s)

21 Pieces Per Package

9 Day(s) 9.1 1.0–2.5 14.0 4989999245196 257-5183 33 (/pack) 9 M6X1.00 1 Pack (21 pcs.)

199,258 VND

1 Pack(s)

21 Pieces Per Package

9 Day(s) 9.1 2.5~4.0 15.5 4989999245202 257-5191 34 (/pack) 9 M6X1.00 1 Pack (21 pcs.)

198,383 VND

1 Pack(s)

17 Pieces Per Package

9 Day(s) 11.1 1.0–2.5 15.5 4989999245219 257-5205 37 (/pack) 11 M8X1.25 1 Pack (17 pcs.)

198,710 VND

1 Pack(s)

17 Pieces Per Package

9 Day(s) 11.1 2.5~4.0 17.0 4989999245226 257-5213 40 (/pack) 11 M8X1.25 1 Pack (17 pcs.)

199,258 VND

1 Pack(s)

12 Pieces Per Package

9 Day(s) 13.1 1.0–2.5 16 4989999245233 257-5221 34 (/pack) 13 M10X1.50 1 Pack (12 pcs.)

198,273 VND

1 Pack(s)

12 Pieces Per Package

9 Day(s) 13.1 2.5~4.0 17.5 4989999245240 257-5230 36 (/pack) 13 M10X1.50 1 Pack (12 pcs.)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Possible to easily and quickly install even in parts that cannot be reached by hand.
●Can be also mounted to thin board or plywood wherein welding or tapping is not possible.
●Can be mounted firmly and properly without scratching the base material.

Specification

●Thin Head
●Packaged in a pack

Materials

●Aluminum(A5056)