(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Free Angle Coated Cup For Gravity Type Flexible Type Cup Capacity (L) 0.4

Free Angle Coated Cup For Gravity Type Flexible Type Cup Capacity (L) 0.4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of KGL-400-FA-ST

  • Product Specifications
    Gravity Type
  • Cup Capacity(L)
    0.4
  • Adequate Spray Gun
    JJ、JJ-K、JGX、LUNA2
  • Mounting Screw
    G1/4
  • Body Material
    Aluminum
  • JAN Code
    4582266422186
  • Trusco Code
    432-0786
  • Mass(g)
    120
  • Features
    The aluminum is a lightweight type lighter than resin which has been alumite treated. Since it is not plated, it will not peel off. With a free angle specification, the angle can be changed freely.
  • Amount Of Content
    1 pc.
Part Number
KGL-400-FA-ST
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

1,537,166 VND

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Specifications
    Gravity Type
  • Cup Capacity(L)
    0.4
  • Adequate Spray Gun
    JJ、JJ-K、JGX、LUNA2
  • Mounting Screw
    G1/4
  • Body Material
    Aluminum
  • JAN Code
    4582266422186
  • Trusco Code
    432-0786
  • Mass(g)
    120
  • Features
    The aluminum is a lightweight type lighter than resin which has been alumite treated. Since it is not plated, it will not peel off. With a free angle specification, the angle can be changed freely.
  • Amount Of Content
    1 pc.

Product Description

It is a lightweight type cup made of anodized aluminum that is lighter than plastic. The cup is not plated, so it will not peel. A free angle model, so you can change it to just about any angle.

Specifications of KGL-400-FA-ST

  • Product Specifications
    Gravity Type
  • Cup Capacity(L)
    0.4
  • Adequate Spray Gun
    JJ、JJ-K、JGX、LUNA2
  • Mounting Screw
    G1/4
  • Body Material
    Aluminum
  • JAN Code
    4582266422186
  • Trusco Code
    432-0786
  • Mass(g)
    120
  • Features
    The aluminum is a lightweight type lighter than resin which has been alumite treated. Since it is not plated, it will not peel off. With a free angle specification, the angle can be changed freely.
  • Amount Of Content
    1 pc.
Part Number
KGL-400-FA-ST
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

1,537,166 VND

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1