(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
An economic machine with a gas flow meter for welding. For welding
Part Number |
---|
EFR-25 |
EFR-50 |
EFU-25 |
EFU-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Entry Port Diameter | Standard Flow | JAN Code | Trusco Code | Entry Connector | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
7,631,023 VND | 1 Piece(s) | 6 Day(s) or more | R1/4 | 5~25NL/min | 4560125829581 | 434-4499 | R1/4 | 540 | ||
8,169,975 VND | 1 Piece(s) | 6 Day(s) or more | R1/4 | 5~50NL/min | 4560125829345 | 434-4502 | R1/4 | 550 | ||
7,905,428 VND | 1 Piece(s) | 6 Day(s) or more | 3/4-16UNF | 5~25NL/min | 4560125829352 | 434-4511 | 3/4-16UNF | 590 | ||
8,444,380 VND | 1 Piece(s) | 6 Day(s) or more | 3/4-16UNF | 5~50NL/min | 4560125829369 | 434-4529 | 3/4-16UNF | 600 |
Loading...Tải…
Product Model | Gas Regulator | Fluid Used | Gas | Exit Connector | M12/1.0 Male Screw (R) |
---|---|---|---|---|---|
Primary Working Pressure | 0.2MPa | Secondary Side Working Pressure | ~0.2MPa | Fluid | Argon/Carbonic Acid Gas/MAG Gas |
Material / Body | Brass | Features | An economic machine with a gas flow meter for welding. | Use | For Welding |