(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex rod type bit, tapered head

Hex rod type bit, tapered head

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    241,585 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA-64-3MMX100
EA-64-4MMX75
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Tip two-sided width size (mm) JAN Code Trusco Code Mass
(g)

250,320 VND

1 Piece(s) 9 Day(s) 100 3 4984798020227 432-8116 24.5

241,585 VND

1 Piece(s) 9 Day(s) 75 4 4984798020234 432-8141 18.0

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Product Description

The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).

Part Number
EA-64-3MMX100
EA-64-4MMX75
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Tip two-sided width size (mm) JAN Code Trusco Code Mass
(g)

250,320 VND

1 Piece(s) 9 Day(s) 100 3 4984798020227 432-8116 24.5

241,585 VND

1 Piece(s) 9 Day(s) 75 4 4984798020234 432-8141 18.0

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●10-20% torsional strength is higher than conventional ball end, and it is particularly effective for use with inclination(0 to 20°).

Specification

●SPQ(piece):10
●Shank Diameter: 6.35mm