(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Torx® HF Key

Torx® HF Key

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    192,600 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
024161
024162
024163
024168
024244
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Single Item / Set Classification Total Length (L Dimension)
(mm)
Detailed Type Cutting Edge Below Neck Dimension
(mm)
Set Content
(Pieces)
Set Content JAN Code Trusco Code Mass
(g)
Accessories

198,338 VND

1 Piece(s) 9 Day(s) Single Item 79 - T9 16 - - 4013288104922 434-7421 4.3 -

192,600 VND

1 Piece(s) 9 Day(s) Single Item 85 - T10 17 - - 4013288104854 434-7439 5.8 -

199,800 VND

1 Piece(s) 9 Day(s) Single Item 90 - T15 18 - - 4013288104861 434-7447 6 -

363,378 VND

1 Piece(s) 9 Day(s) Single Item 132 - T40 27 - - 4013288104915 434-7498 46.0 -

1,917,000 VND

1 Piece(s) 9 Day(s) Set Parts - Set - - 9 T8、T9、T10、T15、T20、T25、T27、T30、T40 4013288104953 434-7501 192/set Holder

Basic Specifications

  • Type (Configuration)
    L-shaped Wrench
  • Tip Shape, Tamper-proof
    Other
  • Features
    Wera's exclusive "Torx®HF" is designed to fit to the original form of Torx®. Perfect snapping, and Torx bit holds even without magnetic fitting.

Product Description

Wera's unique "TORX®HF" has been developed to fit the original shape of TORX® to the utmost. Even without a magnetizing function, it can hold a Torx® bit as if it were sticking to it.

Part Number
024161
024162
024163
024168
024244
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Single Item / Set Classification Total Length (L Dimension)
(mm)
Detailed Type Cutting Edge Below Neck Dimension
(mm)
Set Content
(Pieces)
Set Content JAN Code Trusco Code Mass
(g)
Accessories

198,338 VND

1 Piece(s) 9 Day(s) Single Item 79 - T9 16 - - 4013288104922 434-7421 4.3 -

192,600 VND

1 Piece(s) 9 Day(s) Single Item 85 - T10 17 - - 4013288104854 434-7439 5.8 -

199,800 VND

1 Piece(s) 9 Day(s) Single Item 90 - T15 18 - - 4013288104861 434-7447 6 -

363,378 VND

1 Piece(s) 9 Day(s) Single Item 132 - T40 27 - - 4013288104915 434-7498 46.0 -

1,917,000 VND

1 Piece(s) 9 Day(s) Set Parts - Set - - 9 T8、T9、T10、T15、T20、T25、T27、T30、T40 4013288104953 434-7501 192/set Holder

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1