(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Bur, Application: Grinding, Deburring, Chamfering and Scraping of Weld Beads on All Metals, Non-Steel Metals, Resins, Etc.

Carbide Bur, Application: Grinding, Deburring, Chamfering and Scraping of Weld Beads on All Metals, Non-Steel Metals, Resins, Etc.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      812,421VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for deeper cuts by larger chip pocket for easy chip discharge.

Part Number
TH1C095
TH1C095E
TH1C127
TH1C127E
TH2C095
TH2C127
TH3C095
TH3C127
TH4C095
TH4C127
TH5C127
TH6C095
TH6C127
TH7C095
TH7C127
TH8C095
TH8C127
TH51C127
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape blade diameter
(mm)
Blade Length
(mm)
Angle
(°)
Max. Rotational Speed
(rpm)
Shape details JAN code Trusco Code Mass
(g)

846,008 VND

1 Piece(s) 9 Day(s) or more Cylinder type9.519-20000Cylinder (coarse cut)4989999239263436-563130

975,350 VND

1 Piece(s) 9 Day(s) Cylindrical end blade type9.519-20000Cylindrical end blade (coarse cut)4989999239270436-564030

1,322,748 VND

1 Piece(s) 6 Day(s) or more Cylinder type12.725-15000Cylinder (coarse cut)4989999239287436-565854

1,435,100 VND

1 Piece(s) 7 Day(s) or more Cylindrical end blade type12.725-15000Cylindrical end blade (coarse cut)4989999239294436-566654

970,603 VND

1 Piece(s) 6 Day(s) or more Round tip type cylinder9.519-20000Rounded-end cylinder (Coarse cut)4989999239300436-567429

1,490,836 VND

1 Piece(s) 9 Day(s) or more Round tip type cylinder12.725-15000Rounded-end cylinder (Coarse cut)4989999239317436-568250

953,720 VND

1 Piece(s) 6 Day(s) or more Cone Rounded Tip Type9.519-20000Shell (coarse cut)4989999239324436-569124

1,369,751 VND

1 Piece(s) 6 Day(s) or more Cone Rounded Tip Type12.725-15000Shell (coarse cut)4989999239331436-570443

914,866 VND

1 Piece(s) 9 Day(s) or more -9.519-20000Tongari (Coarse cut)4989999239348436-571223

1,348,995 VND

1 Piece(s) 9 Day(s) or more -12.725-15000Tongari (Coarse cut)4989999239355436-572139

1,481,336 VND

1 Piece(s) 6 Day(s) or more -12.7222815000Tapered Burr (Coarse Cut)4989999239379436-574736

953,830 VND

1 Piece(s) 9 Day(s) or more Oval9.516-20000Round Tree Burr (Coarse Cut)4989999239386436-575525

1,373,735 VND

1 Piece(s) 9 Day(s) or more Oval12.722-15000Round Tree Burr (Coarse Cut)4989999239393436-576343

1,147,208 VND

1 Piece(s) 9 Day(s) or more Cone Rounded Tip Type9.5271420000Tapered, round tip (Coarse Cut)4989999239409436-577130

1,490,730 VND

1 Piece(s) 9 Day(s) or more Cone Rounded Tip Type12.7291415000Tapered, round tip (Coarse Cut)4989999239416436-578049

812,421 VND

1 Piece(s) 6 Day(s) or more Ball Type9.58-20000Sphere (Coarse Cut)4989999239423436-579818

1,054,448 VND

1 Piece(s) 9 Day(s) or more Ball Type12.711-15000Sphere (Coarse Cut)4989999239430436-580127

1,952,380 VND

1 Piece(s) 7 Day(s) or more Oval12.732-15000Ellipse (coarse cut)4989999239362436-573948

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type shank diameter 6 mm Shank Material Brazed Shaft Diameter(mm) 6
Shaft length(mm) 45 Features Suitable for deeper cuts by larger chip pocket for easy chip discharge. Compatible Work Material (Carbon Alloy)
Compatible Work Material (Steel Alloy) Compatible Work Material (Brass and Bronze) Compatible Work Material (Copper)
Compatible Work Material (Plastic)