(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Easily visible scale and easy-to-use handle. OUT-type flow volume gauge. Features a wide range of options for various gases and flow rates.
Part Number |
---|
FS-1-HE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detailed Type | Flow (L/min) | Operating pressure (MPa) | Suitable fluid | JAN Code | Trusco Code | Mass (g) | Inlet connection |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5,497,274 VND | 1 Piece(s) | 7 Day(s) or more | Inlet Connection G 1/4 Male Type | 1 | 0.2 | Helium (He) | 4560125828652 | 435-8236 | 250 | G1/4 Male Screw |
Loading...Tải…
Product Model | Flowmeter | Body Material | Brass | Outlet connection | φ8 Hose Port (M12 X 1 Sleeve Nut) |
---|---|---|---|---|---|
Accuracy | Full Scale ±5% | Features | Easy to handle with easy-to-see scale marks. Out-type flow volume gauge. Features a wide range of options for different gases and flow amounts. | Use maximum pressure | 0.99 MPa (conversion calculation required if usage pressure differs) |
Use | For pressure regulator and pipe mounting. |