(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multi-Crab Clamp

Multi-Crab Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      443,516VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Suitable for various welding applications.
·Multi crab clamp.

Features

●A multi crab clamp applicable to various welding use.

Materials

●Medium Carbon Steel(S45C)
Part Number
CTC-1
CTC-2
CTC-3
CTC-4.5
CTC-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
JAN Code Trusco Code Mass
(g)

443,516 VND

1 Piece(s) 7 Day(s) or more 7525154989999265118445-441360

574,686 VND

1 Piece(s) 5 Day(s) 11750334989999265125445-4421250

791,993 VND

1 Piece(s) 4 Day(s) or more 15775354989999265132445-4430520

1,271,643 VND

1 Piece(s) 9 Day(s) or more 210110584989999265149445-4448800

1,970,565 VND

1 Piece(s) 9 Day(s) or more 2931501104989999265156445-44562000

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material Medium carbon steel (S45C) Features Multi-club clamps suitable for various welding applications.