(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pad for L-Shaped Clamps (Heavy-Duty Type), Joint, Nut (Standard Type)

Pad for L-Shaped Clamps (Heavy-Duty Type), Joint, Nut (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      125,171VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A mounting optional part for L-type clamp (powerful type) standard type parts.

 
Part Number
SC-FP
SC-J
SC-MP
SC-N
SC-VP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Name JAN Code Trusco Code Mass
(g)

129,003 VND

1 Piece(s) 6 Day(s) or more Flat Pad4989999265637445-493670

138,416 VND

1 Piece(s) 9 Day(s) or more Joint4989999265644445-494465

138,965 VND

1 Piece(s) 6 Day(s) or more Slotted Pad4989999265651445-495270

125,171 VND

1 Piece(s) 9 Day(s) or more Nut4989999265668445-496135

209,113 VND

1 Piece(s) 9 Day(s) or more V Pad4989999265675445-4979103

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Medium carbon steel (S45C)