(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Convenient for fixing and welding angular steel materials and panels. Convenient for mounting doors on cabinets with a shallow depth.
Part Number |
---|
150R |
280R |
460R |
610R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Maximum Tightening Width (mm) | Overall Length (mm) | Width (mm) | Depth (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
544,241 VND | 1 Piece(s) | 9 Day(s) | 47 | 165 | 90 | 10 | 4989433506432 | 453-5782 | 235 | ||
978,465 VND | 1 Piece(s) | 9 Day(s) | 97 | 270 | 137 | 15 | 4989433506449 | 453-5898 | 775 | ||
1,701,025 VND | 1 Piece(s) | 9 Day(s) | 188 | 450 | 155 | 15 | 4989433506456 | 453-5910 | 1216 | ||
1,849,785 VND | 1 Piece(s) | 9 Day(s) | 330 | 610 | 145 | 15 | 4989433506463 | 453-5944 | 1586 |
Loading...Tải…
Features | Convenient for fixing angular steel materials and panels. Convenient for installation work of shallow cabinet doors. |