(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Swivel Pad Clamp-Type Locking Pliers

Swivel Pad Clamp-Type Locking Pliers
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      550,321VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The swivel pad at the tip moves with the target object, making it handy for fastening tilted objects and the like. Convenient for fixing panels and welding work.

Part Number
100SP
150SP
280SP
460SP
610SP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Tightening Width
(mm)
Overall Length
(mm)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)

550,321 VND

1 Piece(s) 9 Day(s) 3713571174989433506470453-5740145

660,745 VND

1 Piece(s) 9 Day(s) 4516590224989433506487453-5791275

1,228,808 VND

1 Piece(s) 9 Day(s) 96270134304989433506494453-5901815

1,641,420 VND

1 Piece(s) 9 Day(s) 205460150304989433506500453-59281272

2,051,916 VND

1 Piece(s) 9 Day(s) 320615145304989433506517453-59521546

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Features The swivel pad at the tip moves with the target object, making it handy for fastening tilted objects and the like. Convenient for securing panels and for welding work.