(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Phillips Screwdriver D-130 – D-155

Phillips Screwdriver D-130 – D-155

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of D-140-100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Shaft Diameter(φ/mm)
    4
  • Overall Length(mm)
    180
  • Handle diameter(φ/mm)
    21
  • Weight(g)
    36
  • RoHs
    Corresponds To
  • Features
    A shaft one size smaller than general screwdrivers is used, so it is optimal for screws in deep places often seen in products for the home.
Part Number
D-140-100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

69,356 VND

1 Piece(s) 12 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Shaft Diameter(φ/mm)
    4
  • Overall Length(mm)
    180
  • Handle diameter(φ/mm)
    21
  • Weight(g)
    36
  • RoHs
    Corresponds To
  • Features
    A shaft one size smaller than general screwdrivers is used, so it is optimal for screws in deep places often seen in products for the home.

Product Description

A shaft one size smaller than general screwdrivers is used, so it is optimal for screws in deep places often seen in home appliances.

Specifications of D-140-100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Shaft Diameter(φ/mm)
    4
  • Overall Length(mm)
    180
  • Handle diameter(φ/mm)
    21
  • Weight(g)
    36
  • RoHs
    Corresponds To
  • Features
    A shaft one size smaller than general screwdrivers is used, so it is optimal for screws in deep places often seen in products for the home.
Part Number
D-140-100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

69,356 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1