(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PXDZ Phoenix Head Interchangeable Drill PXD Head 3D Type

PXDZ Phoenix Head Interchangeable Drill PXD Head 3D Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,367,685VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
・ Shape: Holder
・ Coating: WDI
[Features]
・ Machining with a large diameter can be done with the same efficiency as a solid carbide drill bit.

 
Part Number
PXDZ140-3D-113.5-16
PXDZ145-3D-115.5-16
PXDZ150-3D-119.5-20
PXDZ160-3D-123.5-20
PXDZ170-3D-128.5-20
PXDZ180-3D-138.5-25
PXDZ190-3D-142.5-25
PXDZ200-3D-146.5-25
PXDZ210-3D-154.5-32
PXDZ220-3D-158.5-32
PXDZ230-3D-162.5-32
PXDZ240-3D-167.5-32
PXDZ250-3D-170.5-32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Length (ℓ)
(mm)
Tool No.

7,367,685 VND

1 Piece(s) 6 Day(s) or more 63.47831015

7,367,685 VND

1 Piece(s) 6 Day(s) or more 65.57831016

7,754,943 VND

1 Piece(s) 6 Day(s) or more 67.17831017

7,754,943 VND

1 Piece(s) 6 Day(s) or more 71.77831018

8,206,743 VND

1 Piece(s) 6 Day(s) or more 76.87831019

9,024,285 VND

1 Piece(s) 6 Day(s) or more 81.47831020

9,024,285 VND

1 Piece(s) 6 Day(s) or more 85.47831021

10,766,943 VND

1 Piece(s) 6 Day(s) or more 90.17831022

10,766,943 VND

1 Piece(s) 6 Day(s) or more 94.77831023

10,766,943 VND

1 Piece(s) 6 Day(s) or more 98.87831024

11,842,656 VND

1 Piece(s) 6 Day(s) or more 103.47831025

11,842,656 VND

1 Piece(s) 6 Day(s) or more 108.47831026

13,284,116 VND

1 Piece(s) 6 Day(s) or more 1127831027

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Coating Presence Included Coating Type Others Coating Details WDI coated