(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Air ratchet wrench.
[Features]
· For attaching/removing bolts/nuts in narrow places that are difficult to work in, such as for vehicle maintenance or assembly lines.
· Slip-resistant double-molded grip.
· The output can be adjusted by the degree that the switch is pulled. Rotating joint that prevents the hose from twisting.
· It can switch the forward/reverse rotation.
[Applications]
· Maintenance of automobiles, motorcycles, bicycles, and assembly and maintenance of machinery.
Operating Air Pressure(Mpa) | 0.62 | Max. Tightening Torque(N▪m) | 34 | Number of load-free rotations(rpm) | 280 |
---|---|---|---|---|---|
Air Inlet | Rc1/4(PT1/4) | Air Hose I.D.(mm) | 10 or more | Applicable Screw | M10 (Strength Classification 4.6) |
Output angle(mm) | 9.5 | Dimensions | W35×D32×H182 | Mass(g) | 600 |
Accessory | Plug: R1/4 (PT1/4)/ Instruction Manual |
Please check the type/dimensions/specifications of the part AR3100 in the Air Ratchet Wrench AR3100 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AR3100 trong chuỗi Air Ratchet Wrench AR3100.