(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Socket for Impact 6NV-L

Long Socket for Impact 6NV-L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    704,649 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6NV-18L
6NV-19L
6NV-21L
6NV-22L
6NV-23L
6NV-24L
6NV-25L
6NV-26L
6NV-27L
6NV-28L
6NV-29L
6NV-30L
6NV-32L
6NV-33L
6NV-35L
6NV-36L
6NV-38L
6NV-41L
6NV-46L
6NV-50L
6NV-55L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)

705,042 VND

1 Piece(s) 9 Day(s) 18 mm 85 387-6098 28.5 38 13 367

704,649 VND

1 Piece(s) 9 Day(s) 19 mm 85 356-6994 29 38 14 362

708,387 VND

1 Piece(s) 9 Day(s) 21 mm 85 356-7010 31.5 38 15 401

711,141 VND

1 Piece(s) 9 Day(s) 22 mm 85 356-7036 33 38 15 428

752,649 VND

1 Piece(s) 9 Day(s) 23 mm 85 810-9654 34.5 38 15 411

774,878 VND

1 Piece(s) 8 Day(s) 24 mm 100 356-7061 36 38 17 514

802,419 VND

1 Piece(s) 9 Day(s) 25 mm 100 810-9655 37 40 19 535

804,779 VND

1 Piece(s) 8 Day(s) 26 mm 100 356-7087 38 40 19 558

802,222 VND

1 Piece(s) 8 Day(s) 27 mm 100 356-7109 40 42 19 532

846,090 VND

1 Piece(s) 9 Day(s) 28 mm 100 810-9656 41 42 20 539

846,877 VND

1 Piece(s) 9 Day(s) 29 mm 100 810-9657 42 42 20 547

900,188 VND

1 Piece(s) 9 Day(s) 30 mm 100 356-7133 44 44 21 569

902,549 VND

1 Piece(s) 9 Day(s) 32 mm 100 356-7150 46.5 46.5 21 593

956,450 VND

1 Piece(s) 9 Day(s) 33 mm 100 810-9653 48 48 23 602

1,012,909 VND

1 Piece(s) 9 Day(s) 35 mm 100 356-7176 50 50 23 617

1,076,449 VND

1 Piece(s) 9 Day(s) 36 mm 100 356-7192 52 52 23 644

1,180,120 VND

1 Piece(s) 9 Day(s) 38 mm 100 395-6270 56 56 23 523

1,304,644 VND

1 Piece(s) 8 Day(s) 41 mm 100 356-7222 59 59 23 550

1,638,083 VND

1 Piece(s) 8 Day(s) or more 46 mm 100 356-7249 65 65 23 782

1,977,621 VND

1 Piece(s) 8 Day(s) 50 mm 100 395-6296 70 70 25 1014

2,391,323 VND

1 Piece(s) 9 Day(s) 55 mm 100 395-6318 78 78 25 1223

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4

Product Description

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· As it is a long type, it can be used to access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembly and maintenance of large machines as well as automobile, motorcycle, and bicycle maintenance work.

Part Number
6NV-18L
6NV-19L
6NV-21L
6NV-22L
6NV-23L
6NV-24L
6NV-25L
6NV-26L
6NV-27L
6NV-28L
6NV-29L
6NV-30L
6NV-32L
6NV-33L
6NV-35L
6NV-36L
6NV-38L
6NV-41L
6NV-46L
6NV-50L
6NV-55L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)

705,042 VND

1 Piece(s) 9 Day(s) 18 mm 85 387-6098 28.5 38 13 367

704,649 VND

1 Piece(s) 9 Day(s) 19 mm 85 356-6994 29 38 14 362

708,387 VND

1 Piece(s) 9 Day(s) 21 mm 85 356-7010 31.5 38 15 401

711,141 VND

1 Piece(s) 9 Day(s) 22 mm 85 356-7036 33 38 15 428

752,649 VND

1 Piece(s) 9 Day(s) 23 mm 85 810-9654 34.5 38 15 411

774,878 VND

1 Piece(s) 8 Day(s) 24 mm 100 356-7061 36 38 17 514

802,419 VND

1 Piece(s) 9 Day(s) 25 mm 100 810-9655 37 40 19 535

804,779 VND

1 Piece(s) 8 Day(s) 26 mm 100 356-7087 38 40 19 558

802,222 VND

1 Piece(s) 8 Day(s) 27 mm 100 356-7109 40 42 19 532

846,090 VND

1 Piece(s) 9 Day(s) 28 mm 100 810-9656 41 42 20 539

846,877 VND

1 Piece(s) 9 Day(s) 29 mm 100 810-9657 42 42 20 547

900,188 VND

1 Piece(s) 9 Day(s) 30 mm 100 356-7133 44 44 21 569

902,549 VND

1 Piece(s) 9 Day(s) 32 mm 100 356-7150 46.5 46.5 21 593

956,450 VND

1 Piece(s) 9 Day(s) 33 mm 100 810-9653 48 48 23 602

1,012,909 VND

1 Piece(s) 9 Day(s) 35 mm 100 356-7176 50 50 23 617

1,076,449 VND

1 Piece(s) 9 Day(s) 36 mm 100 356-7192 52 52 23 644

1,180,120 VND

1 Piece(s) 9 Day(s) 38 mm 100 395-6270 56 56 23 523

1,304,644 VND

1 Piece(s) 8 Day(s) 41 mm 100 356-7222 59 59 23 550

1,638,083 VND

1 Piece(s) 8 Day(s) or more 46 mm 100 356-7249 65 65 23 782

1,977,621 VND

1 Piece(s) 8 Day(s) 50 mm 100 395-6296 70 70 25 1014

2,391,323 VND

1 Piece(s) 9 Day(s) 55 mm 100 395-6318 78 78 25 1223

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Impact socket for electroless plating specification designed to improve appearance quality and rust prevention ability.
●O-ring temporary placement structure improves usability by temporarily placing the O-ring temporarily in the groove when attaching and detaching the impact socket to the wrench.

Specification

●Input Drive(mm):19.0

Materials

●Structural Steel

Accessories

●Pin, O-ring