(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Manual Hydraulic Flaring Tool

Manual Hydraulic Flaring Tool

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of FTH20

  • Product Type
    Flaring Tool (New Coolant Type)
  • Applicable Pipe Outer Diameter (inches)
    1/2 / 1/4 / 3/4 / 3/8 / 5/8
  • Scale Type
    For Inch
  • Details Type
    For Flaring Only
  • Applicable Pipe Size
    General Refrigerant Pipe Copper Tubes
  • Flare Type
    45°
  • Nominal Size
    1/4 inch, 3/8 inch, 1/2 inch, 5/8 inch, 3/4 inch
  • JAN Code
    4963202-032438
  • Weight(g)
    3740
  • Set Content
    HY20 (Oil Pressure Yoke), FTH20G (Gauge), HFR45 (Flare Ring/Roller)
  • Other
    Metal Case Size: 200X250X65 mm
Part Number
FTH20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

20,094,622 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Type
    Flaring Tool (New Coolant Type)
  • Applicable Pipe Outer Diameter (inches)
    1/4 / 3/8 / 1/2 / 5/8 / 3/4
  • Scale Type
    For Inch
  • Details Type
    For Flaring Only
  • Applicable Pipe Size
    General Refrigerant Pipe Copper Tubes
  • Flare Type
    45°
  • Nominal Size
    1/4 inch, 3/8 inch, 1/2 inch, 5/8 inch, 3/4 inch
  • JAN Code
    4963202-032438
  • Weight(g)
    3740
  • Set Content
    HY20 (Oil Pressure Yoke), FTH20G (Gauge), HFR45 (Flare Ring/Roller)
  • Other
    Metal Case Size: 200X250X65 mm

Product Description

A manual hydraulic tool for flaring the tip of a pipe.
[Features]
・ Perfect flaring with a light handle load
・ Dedicated for flaring
・ Compatible with new refrigerant R410A
・ Compact design weighing 1,450 g
・ A 180° head rotates to improve work efficiency.
[Applications]
・ It’s a tool for flaring: the flaring is a process that widens the opening of the refrigerant pipe to fit the mounting port.

Specifications of FTH20

  • Product Type
    Flaring Tool (New Coolant Type)
  • Applicable Pipe Outer Diameter (inches)
    1/2 / 1/4 / 3/4 / 3/8 / 5/8
  • Scale Type
    For Inch
  • Details Type
    For Flaring Only
  • Applicable Pipe Size
    General Refrigerant Pipe Copper Tubes
  • Flare Type
    45°
  • Nominal Size
    1/4 inch, 3/8 inch, 1/2 inch, 5/8 inch, 3/4 inch
  • JAN Code
    4963202-032438
  • Weight(g)
    3740
  • Set Content
    HY20 (Oil Pressure Yoke), FTH20G (Gauge), HFR45 (Flare Ring/Roller)
  • Other
    Metal Case Size: 200X250X65 mm
Part Number
FTH20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

20,094,622 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1