(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Zetflashar for Metal Plate / Metal Siding

Zetflashar for Metal Plate / Metal Siding
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      954,436VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used with galvalume steel plates.
· Smooth cutting.
· Few burrs.
· Produces clean cut surfaces.
· For cutting items such as thin iron plates (1.2 mm or less), wavy corners, angle spans, metal siding, Galvalume steel plates and other galvanized sheets, and pipes made of tin, aluminum sash and vinyl chloride.

 
Part Number
FB100
FB110
FB125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
JAN Code Mass
(g)

954,436 VND

1 Piece(s) 9 Day(s) 1001.1364963202-08801575

956,826 VND

1 Piece(s) 9 Day(s) 1101.1404963202-08805394

1,155,406 VND

1 Piece(s) 9 Day(s) 1251.2464963202-088091122

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work material Aluminum Chip Diamond Hole Diameter(mm) 20
Applicable Electric Tools Supports use with Galvalume steel sheets. Smooth cutting. Reduced burrs. Clean cut surface.