(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
For piping for air conditioners, gas, water service, or electricity, in general to hard concrete, reinforced concrete (up to φ13 mm), ALC, etc.
[Features]
· The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature.
· Sharp bonds and excellent edges with double hex chip (steel frame max φ13).
· The unique tornado spiral groove forcibly discharges cutting chips.
· Grip is knurled for safe gripping.
· With convenient depth graduations (guideline).
Part Number |
---|
KD29A |
KD32A |
KD35A |
KD38A |
KD40A |
KD45A |
KD52A |
KD65A |
KD70A |
KD75A |
KD80A |
KD100A |
KD120A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade Tip Diameter (φ mm) | JAN Code | Weight (g) |
---|---|---|---|---|---|---|---|
1,987,068 VND | 1 Piece(s) | 12 Day(s) | 29 | 4963202-057783 | 200 | ||
1,987,068 VND | 1 Piece(s) | 12 Day(s) | 32 | 4963202-057820 | 200 | ||
1,987,068 VND | 1 Piece(s) | 12 Day(s) | 35 | 4963202-059220 | 200 | ||
1,987,068 VND | 1 Piece(s) | 12 Day(s) | 38 | 4963202-058254 | 200 | ||
1,987,068 VND | 1 Piece(s) | 12 Day(s) | 40 | 4963202-057868 | 200 | ||
1,987,068 VND | 1 Piece(s) | 12 Day(s) | 45 | 4963202-058308 | 200 | ||
2,114,080 VND | 1 Piece(s) | 12 Day(s) | 52 | 4963202-057905 | 200 | ||
2,487,178 VND | 1 Piece(s) | 12 Day(s) | 65 | 4963202-057943 | 200 | ||
2,547,759 VND | 1 Piece(s) | 12 Day(s) | 70 | 4963202-058353 | 200 | ||
2,610,429 VND | 1 Piece(s) | 12 Day(s) | 75 | 4963202-058391 | 200 | ||
2,674,771 VND | 1 Piece(s) | 12 Day(s) | 80 | 4963202-057981 | 880 | ||
2,983,527 VND | 1 Piece(s) | 12 Day(s) | 100 | 4963202-058025 | 200 | ||
3,542,546 VND | 1 Piece(s) | 12 Day(s) | 120 | 4963202-058063 | 200 |
Loading...Tải…
Shank diameter | Straight shank | Compatible Tool | Dedicated rotary electric drill with clutch, diamond core drill, vibration drill in rotary mode (vibration + rotary mode cannot be used. Drill without clutch cannot be used.) | Features 1 | The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature. |
---|---|---|---|---|---|
Features 2 | Sharp bonds and excellent edges with double hex chip (Reinforced bar max φ13 mm) | Features 3 | The unique tornado spiral groove pushes out cutting chips. | Features 4 | Grip part comes with knurling, for safe gripping. |
Features 5 | With a convenient depth scale. (Reference) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy