(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lobster Carbide Hole Saw

Lobster Carbide Hole Saw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,944,870VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Applicable work materials: Metal materials (plates and pipes) such as stainless steel, steel plate, copper, cast iron, aluminum plate, etc.
· Titanium double coating on both the drill and body.

 
Part Number
HO15G
HO16G
HO17G
HO18G
HO19G
HO20G
HO21G
HO22G
HO23G
HO24G
HO25G
HO26G
HO27G
HO28G
HO29G
HO30G
HO31G
HO32G
HO33G
HO34G
HO35G
HO36G
HO37G
HO38G
HO39G
HO40G
HO41G
HO42G
HO43G
HO44G
HO45G
HO46G
HO47G
HO48G
HO49G
HO50G
HO51G
HO52G
HO53G
HO54G
HO55G
HO60G
HO65G
HO70G
HO75G
HO80G
HO85G
HO90G
HO95G
HO100G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade Tip Diameter
(mm)
Handle diameter
(mm)
Number of flutes JAN Code Weight
(g)

1,944,870 VND

1 Piece(s) 9 Day(s) 151044963202-036412160

1,944,870 VND

1 Piece(s) 9 Day(s) 161044963202-036429160

1,944,870 VND

1 Piece(s) 9 Day(s) 171044963202-036436160

1,944,870 VND

1 Piece(s) 9 Day(s) 181044963202-036443170

1,944,870 VND

1 Piece(s) 9 Day(s) 191044963202-036450170

1,944,870 VND

1 Piece(s) 9 Day(s) 201064963202-036467170

2,060,602 VND

1 Piece(s) 9 Day(s) 211064963202-036474170

2,060,602 VND

1 Piece(s) 9 Day(s) 221064963202-036481170

2,060,602 VND

1 Piece(s) 9 Day(s) 231064963202-036498180

2,060,602 VND

1 Piece(s) 9 Day(s) 241064963202-036504200

2,060,602 VND

1 Piece(s) 9 Day(s) 251064963202-036511200

2,406,542 VND

1 Piece(s) 9 Day(s) 261064963202-036528200

2,406,542 VND

1 Piece(s) 9 Day(s) 271064963202-036535210

2,406,542 VND

1 Piece(s) 9 Day(s) 281064963202-036542210

2,406,542 VND

1 Piece(s) 9 Day(s) 291064963202-036559220

2,406,542 VND

1 Piece(s) 9 Day(s) 301064963202-036566220

2,660,148 VND

1 Piece(s) 9 Day(s) 311064963202-036573220

2,660,148 VND

1 Piece(s) 9 Day(s) 321064963202-036580220

2,660,148 VND

1 Piece(s) 9 Day(s) 331064963202-036597260

2,660,148 VND

1 Piece(s) 9 Day(s) 341084963202-036603270

2,660,148 VND

1 Piece(s) 9 Day(s) 351084963202-036610280

3,003,999 VND

1 Piece(s) 9 Day(s) 361084963202-036627280

3,003,999 VND

1 Piece(s) 9 Day(s) 371084963202-036634290

3,003,999 VND

1 Piece(s) 9 Day(s) 381084963202-036641290

3,003,999 VND

1 Piece(s) 12 Day(s) 391084963202-036658300

3,003,999 VND

1 Piece(s) 9 Day(s) 401084963202-036665300

3,430,158 VND

1 Piece(s) 9 Day(s) 411084963202-036672330

3,430,158 VND

1 Piece(s) 9 Day(s) 421084963202-036689340

3,430,158 VND

1 Piece(s) 9 Day(s) 431084963202-036696340

3,430,158 VND

1 Piece(s) 12 Day(s) 4413104963202-036702340

3,430,158 VND

1 Piece(s) 9 Day(s) 4513104963202-036719350

3,860,494 VND

1 Piece(s) 9 Day(s) 4613104963202-036726350

3,860,494 VND

1 Piece(s) 9 Day(s) 4713104963202-036733360

3,860,494 VND

1 Piece(s) 9 Day(s) 4813104963202-036740360

3,860,494 VND

1 Piece(s) 9 Day(s) 4913104963202-036757370

3,860,494 VND

1 Piece(s) 9 Day(s) 5013104963202-036764370

4,288,741 VND

1 Piece(s) 9 Day(s) 5113104963202-036771380

4,288,741 VND

1 Piece(s) 9 Day(s) 5213104963202-036788390

4,288,741 VND

1 Piece(s) 9 Day(s) 5313104963202-036795390

4,288,741 VND

1 Piece(s) 9 Day(s) 5413104963202-036801390

4,288,741 VND

1 Piece(s) 9 Day(s) 5513104963202-036818390

5,472,793 VND

1 Piece(s) 9 Day(s) 6013124963202-056106600

6,414,102 VND

1 Piece(s) 9 Day(s) 6513124963202-056144600

7,193,303 VND

1 Piece(s) 9 Day(s) 7013124963202-056182600

7,581,442 VND

1 Piece(s) 9 Day(s) 7513144963202-056229600

7,919,444 VND

1 Piece(s) 9 Day(s) 8013144963202-056267600

9,665,857 VND

1 Piece(s) 9 Day(s) 8513144963202-056304630

10,226,548 VND

1 Piece(s) 9 Day(s) 9013164963202-056342630

10,506,058 VND

1 Piece(s) 9 Day(s) 9513164963202-056380660

11,072,180 VND

1 Piece(s) 9 Day(s) 10013164963202-056427680

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Effective Length(mm) 25 Overall Length(mm) 107
Tip diameter(φ mm) 6 Application Applicable Work Material: Wood, Plywood, Synthetic Resins and Other Wood Material Types. Gypsum board, artificial marble and other light ceramic materials. (There are many instances whereby workpieces of 12 mm or more undergo step drilling) Specification 1 Chip discharging mechanism makes it to possible to drill deep holes (Depth of the holes that can be drilled ranges between 0.3 and 25 mm. However, it can be used to drill holes of depth 6 mm or less in the case of stainless steel)
Specification 2 Smooth cutting with four divided chips Specification 3 Chip discharging spring is a standard equipment