(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Vise Pliers Curved Type (with Cutter)

Vise Pliers Curved Type (with Cutter)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    463,020 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VW100N
VW125N
VW175N
VW250N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Port opening
(mm)
JAN Code Weight
(g)

463,020 VND

1 Piece(s) 9 Day(s) 105 23 4963202-043441 80

486,623 VND

1 Piece(s) 9 Day(s) 144 28 4963202-043489 170

664,715 VND

1 Piece(s) 9 Day(s) 188 40 4963202-043526 350

938,155 VND

1 Piece(s) 9 Day(s) 224 46 4963202-043564 510

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Main body: option
    Main Body
  • Supplementary explanation
    Can also be used as a wire cutter.

Product Description

Pliers that can hold a member while holding it in its mouth.
[Features]
·A cutter blade function is added to the features of the VM type.
·It can also be used as a wire cutter.
·Versatile tool with functions such as adjustable wrench, pliers, vise, and pliers.
[Applications]
·Convenient for gripping, turning, twisting, bending, and cutting iron plates, wires, angles, copper wires, etc.
·It is widely used in various fields such as woodworking, metalworking, and machine work.

Part Number
VW100N
VW125N
VW175N
VW250N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Port opening
(mm)
JAN Code Weight
(g)

463,020 VND

1 Piece(s) 9 Day(s) 105 23 4963202-043441 80

486,623 VND

1 Piece(s) 9 Day(s) 144 28 4963202-043489 170

664,715 VND

1 Piece(s) 9 Day(s) 188 40 4963202-043526 350

938,155 VND

1 Piece(s) 9 Day(s) 224 46 4963202-043564 510

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Curved shape tooth parts are optimum for clamping round objects such as pipes.
●Straight tip of the tooth firmly holds a thin piece by fine pitch processing of the anti slipping.

Specification

●With wire cutter