(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A professional specification air hammer kit consisting of a set of five types of chisel.
Product Model | Air Hammer | Number of Non-load Blows(rpm) | 3200 | Operating Air Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Air Consumption (L/min) | 340 | Air Intake | RC1/4 | Chisel Content | Point Chisel: 2 Units / Flat Chisel: 2 Units / Sheet Metal Chisel: 1 Unit |
Set Content Accessory | Set Content: Main body, Spring retainer, Quick retainer, Chisel x 5, Sealing tape, One-touch plug R1/4, Oil, Case | Use | Chipping concrete, mortar, etc. Cutting metal, etc. | Function 1 | A small, high power type hammer. |
Function 2 | Includes quick retainer and it is possible to replace the chisel with one touch. | Function 3 | Best suited for chipping concrete, mortar, and stone. | Function 4 | By replacing the chisel at the tip, it is also possible to cut bolts and iron plates. |
Precautions 1 | Continuous work requires a compressor of 1.5 kW or more. | Product Width(mm) | 170 | Product Height(mm) | 175 |
Product Length(mm) | 50 | Product Weight(g) | 3680 |