(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Professional Insulated Pliers Set【3 Pieces Per Package】

Professional Insulated Pliers Set

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of Z9906VP3

  • Set Content
    Z0106VS180: Insulated Pliers 180 mm/Z1206VS160: Insulated Electrician Nippers 160 mm/Z0506VS200: Insulated Radial Pliers 200 mm 1 each
  • Features
    Insulated for up to 1,000 VAC. Each tool has been tested for electrical safety in accordance with DIN ISO 60900. This is a standard pliers set for use by electricians.
Part Number
Z9906VP3
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng

4,042,818 VND

1 Pack(s)

3 Pieces Per Package

19 Day(s)

Basic Specifications

  • Set Content
    Z0106VS180: Insulated Pliers 180 mm/Z1206VS160: Insulated Electrician Nippers 160 mm/Z0506VS200: Insulated Radial Pliers 200 mm 1 each
  • Features
    Insulated for up to 1,000 VAC. Each tool has been tested for electrical safety in accordance with DIN ISO 60900. This is a standard pliers set for use by electricians.

Product Description

Professional insulated pliers & nippers 3-piece set.

[Features]
· Insulated for up to 1,000 VAC.
· Each tool has been tested for electrical safety in accordance with DIN ISO 60900.
· Basic pliers set for electricians

Specifications of Z9906VP3

  • Set Content
    Z0106VS180: Insulated Pliers 180 mm/Z1206VS160: Insulated Electrician Nippers 160 mm/Z0506VS200: Insulated Radial Pliers 200 mm 1 each
  • Features
    Insulated for up to 1,000 VAC. Each tool has been tested for electrical safety in accordance with DIN ISO 60900. This is a standard pliers set for use by electricians.
Part Number
Z9906VP3
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng

4,042,818 VND

1 Pack(s)

3 Pieces Per Package

19 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1