(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super U Drill (Corodrill 880)【1-10 Pieces Per Package】

Super U Drill (Corodrill 880)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      155,958VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Blade Tip Replacement Type Insert Drill With High Productivity

Part Number
131-2005-B
132L-1212050-B
132L-1612050-B
132L-1616050-B
132L-2205050-B
132L-2206050-B
132L-2208050-B
132L-2210050-B
132L-2212050-B
151.2-2520-21
151.2-5050-93
254LKF-20-22
266LKF-20-16
266LKF-20-22
266LKF-25-16
266LKF-25-22
266LKF-32-16
266LKF-32-22
266LKF-40-16
266LKF-40-22
266LKF-40-27
266LKF-50-16
266LKF-50-22
266LKF-2522R
266RKF-20-22
266RKF-40-16
266RKF-50-16
345-040C4-13M
345-050C5-13H
345-050C5-13M
345-050C6-13H
345-050C6-13M
345-063C5-13H
345-063C5-13M
345-063C6-13H
345-063C6-13M
345-080C6-13H
345-080C6-13M
345-080C8-13M
345-100C8-13H
345-100C8-13M
393.CG-120640
393.CG-201252
393.CG-201652
435.B-1000-A1-XF-H10F
435.T-0800-A1-XF-H10F
460.1-0300-009A0-XM-GC34
460.1-0300-015A1-XM-GC34
460.1-0310-016A1-XM-GC34
460.1-0318-016A1-XM-GC34
460.1-0320-016A1-XM-GC34
460.1-0330-017A0-XM-GC34
460.1-0330-017A1-XM-GC34
460.1-0340-017A0-XM-GC34
460.1-0340-017A1-XM-GC34
460.1-0350-018A1-XM-GC34
460.1-0360-018A1-XM-GC34
460.1-0370-019A1-XM-GC34
460.1-0380-011A0-XM-GC34
460.1-0380-019A1-XM-GC34
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type With/without Oil Hole Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Application Roughness of Processed Surface Ra
(μm)
Type Trusco Code Component chip screw Component wrench Applicable Chip Weight
(kg)
Other

6,090,810 VND

1 Piece(s) 9 Day(s) ------------------------

6,569,238 VND

1 Piece(s) 6 Day(s) or more ------------------------

6,911,875 VND

1 Piece(s) 6 Day(s) or more ------------------------

6,911,875 VND

1 Piece(s) 8 Day(s) or more ------------------------

6,488,618 VND

1 Piece(s) 6 Day(s) or more ------------------------

6,488,618 VND

1 Piece(s) 6 Day(s) or more ------------------------

6,488,618 VND

1 Piece(s) 6 Day(s) or more ------------------------

6,488,618 VND

1 Piece(s) 6 Day(s) or more ------------------------

6,488,618 VND

1 Piece(s) 6 Day(s) or more ------------------------

9,139,000 VND

1 Piece(s) 9 Day(s) ------------------------

21,679,441 VND

1 Piece(s) 9 Day(s) or more ------------------------

7,134,571 VND

1 Piece(s) 6 Day(s) or more ------------------------

7,631,408 VND

1 Piece(s) 9 Day(s) ------------------------

7,631,408 VND

1 Piece(s) 9 Day(s) ------------------------

8,727,840 VND

1 Piece(s) 9 Day(s) ------------------------

8,727,840 VND

1 Piece(s) 9 Day(s) ------------------------

10,201,168 VND

1 Piece(s) 9 Day(s) ------------------------

10,201,168 VND

1 Piece(s) 9 Day(s) ------------------------

14,895,268 VND

1 Piece(s) 8 Day(s) or more ------------------------

14,895,268 VND

1 Piece(s) 9 Day(s) ------------------------

14,895,268 VND

1 Piece(s) 9 Day(s) ------------------------

18,184,565 VND

1 Piece(s) 8 Day(s) or more ------------------------

18,184,565 VND

1 Piece(s) 9 Day(s) ------------------------

8,076,401 VND

1 Piece(s) 9 Day(s) ------------------------

7,631,408 VND

1 Piece(s) 9 Day(s) ------------------------

14,895,268 VND

1 Piece(s) 9 Day(s) ------------------------

18,184,565 VND

1 Piece(s) 9 Day(s) ------------------------

20,103,321 VND

1 Piece(s) 6 Day(s) or more ------------------------

23,495,406 VND

1 Piece(s) 6 Day(s) or more ------------------------

21,645,178 VND

1 Piece(s) 6 Day(s) or more ------------------------

23,495,406 VND

1 Piece(s) 6 Day(s) or more ------------------------

21,645,178 VND

1 Piece(s) 6 Day(s) or more ------------------------

28,155,243 VND

1 Piece(s) 6 Day(s) or more ------------------------

26,305,011 VND

1 Piece(s) 6 Day(s) or more ------------------------

28,155,243 VND

1 Piece(s) 6 Day(s) or more ------------------------

26,305,011 VND

1 Piece(s) 8 Day(s) or more ------------------------

34,631,043 VND

1 Piece(s) 6 Day(s) or more ------------------------

30,930,586 VND

1 Piece(s) 6 Day(s) or more ------------------------

30,930,586 VND

1 Piece(s) 6 Day(s) or more ------------------------

41,141,110 VND

1 Piece(s) 6 Day(s) or more ------------------------

35,658,948 VND

1 Piece(s) 6 Day(s) or more ------------------------

3,383,463 VND

1 Piece(s) 9 Day(s) ------------------------

3,383,463 VND

1 Piece(s) 9 Day(s) ------------------------

3,383,463 VND

1 Piece(s) 9 Day(s) ------------------------

6,160,601 VND

1 Piece(s) 9 Day(s) ------------------------

5,934,020 VND

1 Piece(s) 9 Day(s) ------------------------

1,431,356 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

1,690,143 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

1,690,143 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

1,431,356 VND

1 Piece(s) 9 Day(s) ------------------------

2,355,266 VND

1 Piece(s) 9 Day(s) ------------------------

Loading...Tải…