(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Noga, Clamp Holder for Heavy

Noga, Clamp Holder for Heavy
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,921,567VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has the same mechanism as DG1300, but the arm is a heavy-duty long arm G1015 type.

Part Number
MG1300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,921,567 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Magnet Stand (Arm Type) Arm Holding Power(kg) Approx. 4 Maximum Opening of Mouthpiece Approximately 50 mm