(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SA201970 Socket Bit

SA201970 Socket Bit

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of SA201970

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    19
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    25
  • l(mm)
    10
  • JAN Code
    4907587345899
  • Mount Size(mm)
    125×35
  • Chamfer Angle
    26°30′
Part Number
SA201970
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

268,750 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    19
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    25
  • l(mm)
    10
  • JAN Code
    4907587345899
  • Mount Size(mm)
    125×35
  • Chamfer Angle
    26°30′

Product Description

Press-fit type shaft that is durable against twisting. For installing piping/wiring support brackets.

Specifications of SA201970

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    19
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    25
  • l(mm)
    10
  • JAN Code
    4907587345899
  • Mount Size(mm)
    125×35
  • Chamfer Angle
    26°30′
Part Number
SA201970
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

268,750 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1