(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Industrial B Type Bit No.A5 Torx Bit

Industrial B Type Bit No.A5 Torx Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    190,275 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A5T3032
A5T4032
A5T4532
A5T5032
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Tip Size
(mm)
Blade Tip (No.) JAN Code

190,275 VND

1 Piece(s) 9 Day(s) 5.49 T30 4907587063441

190,275 VND

1 Piece(s) 9 Day(s) 6.6 T40 4907587063458

190,275 VND

1 Piece(s) 9 Day(s) 7.77 T45 4907587063465

190,275 VND

1 Piece(s) 9 Day(s) 8.79 T50 4907587063472

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    32
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Features
    For Torx screws, which are widely used in the automotive field.

Product Description

For Torx screws, which are widely used in the automotive field.

Part Number
A5T3032
A5T4032
A5T4532
A5T5032
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Tip Size
(mm)
Blade Tip (No.) JAN Code

190,275 VND

1 Piece(s) 9 Day(s) 5.49 T30 4907587063441

190,275 VND

1 Piece(s) 9 Day(s) 6.6 T40 4907587063458

190,275 VND

1 Piece(s) 9 Day(s) 7.77 T45 4907587063465

190,275 VND

1 Piece(s) 9 Day(s) 8.79 T50 4907587063472

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1