(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pozidriv Bits No.B35

Pozidriv Bits No.B35

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    92,809 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B35PZ1850
B35PZ26350
B35PZ38050
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Tip (No.) JAN Code

101,050 VND

10 Piece(s) 9 Day(s) PZ1 4907587327802

102,125 VND

10 Piece(s) 9 Day(s) PZ2 4907587327819

92,809 VND

10 Piece(s) 9 Day(s) PZ3 4907587327826

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    Other
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Heat treatment classification
    H
  • Features
    Bit dedicated for positive drive inserts. Blade tip shape for cam-out prevention.

Product Description

Driver set for Pozidriv screws. (10 pieces)
[Features]
· Blade tip shape for cam-out prevention.
[Applications]
· Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.

Part Number
B35PZ1850
B35PZ26350
B35PZ38050
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Tip (No.) JAN Code

101,050 VND

10 Piece(s) 9 Day(s) PZ1 4907587327802

102,125 VND

10 Piece(s) 9 Day(s) PZ2 4907587327819

92,809 VND

10 Piece(s) 9 Day(s) PZ3 4907587327826

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production. 
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

Specification

●Q'ty Per Pack(piece):10
●L(mm):50
●Hardness:H
●Shank Diameter: 6.35mm