(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Industrial B Type Bit No.B34

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    30,690 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B34170H
B341100H
B341150H
B341470H
B34153105H
B34153120H
B34153120X
B34270H
B342100H
B342120H
B342150H
B342200H
B3424570H
B34253105H
B34253120H
B342570H
B34370H
B34470H
B34570H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip two-sided width size (mm) Blade Tip Size Heat treatment classification JAN Code

30,690 VND

1 Piece(s) 9 Day(s) Phillips (+) 70 No.1 - - H 4907587325419

59,842 VND

10 Piece(s) 9 Day(s) Phillips (+) 100 No.1 - - H 4907587325433

50,490 VND

1 Piece(s) 9 Day(s) Phillips (+) 150 No.1 - - H 4907587325457

44,880 VND

1 Piece(s) 9 Day(s) Phillips (+) 70 No.1 - 1X4 H 4907587325563

64,500 VND

10 Piece(s) 9 Day(s) Phillips (+) 105 No.1 - 1X5.3 H 4907587325518

69,875 VND

10 Piece(s) 9 Day(s) Phillips (+) 120 No.1 - 1X5.3 H 4907587325532

75,609 VND

10 Piece(s) 9 Day(s) Phillips (+) 120 No.1 - 1X5.3 X 4907587325525

50,525 VND

10 Piece(s) 9 Day(s) Hex Type 70 - 2 - H 4907587325808

34,320 VND

1 Piece(s) 9 Day(s) Phillips (+) 100 No.2 - - H 4907587325631

36,040 VND

1 Piece(s) 9 Day(s) Phillips (+) 120 No.2 - - H 4907587325655

50,490 VND

1 Piece(s) 9 Day(s) Phillips (+) 150 No.2 - - H 4907587325679

55,080 VND

1 Piece(s) 9 Day(s) Phillips (+) 200 No.2 - - H 4907587325693

62,350 VND

10 Piece(s) 9 Day(s) Phillips (+) 70 No.2 - 2X4.5 H 4907587325785

47,520 VND

1 Piece(s) 9 Day(s) Phillips (+) 105 No.2 - 2X5.3 H 4907587325716

72,025 VND

10 Piece(s) 9 Day(s) Phillips (+) 120 No.2 - 2X5.3 H 4907587325730

50,525 VND

10 Piece(s) 9 Day(s) Hex Type 70 - 2.5 - H 4907587325815

50,525 VND

10 Piece(s) 9 Day(s) Hex Type 70 - 3 - H 4907587325822

50,525 VND

10 Piece(s) 9 Day(s) Hex Type 70 - 4 - H 4907587325839

33,990 VND

1 Piece(s) 9 Day(s) Hex Type 70 - 5 - H 4907587325846

Basic Specifications

  • shank diameter(mm)
    5
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Features
    Assembly-dedicated bit with emphasis on usability. 5 mm across flat hex shape, can be used in an electric screwdriver.

Product Description

Screwdriver bit (hexagonal, width across flats: 5 mm) for air/electric screwdrivers.
[Features]
· Assembly-dedicated bit with emphasis on usability.
· 5 mm across flat hex shape, can be used in an electric screwdriver.
[Applications]
· Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.

Part Number
B34170H
B341100H
B341150H
B341470H
B34153105H
B34153120H
B34153120X
B34270H
B342100H
B342120H
B342150H
B342200H
B3424570H
B34253105H
B34253120H
B342570H
B34370H
B34470H
B34570H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip two-sided width size (mm) Blade Tip Size Heat treatment classification JAN Code

30,690 VND

1 Piece(s) 9 Day(s) Phillips (+) 70 No.1 - - H 4907587325419

59,842 VND

10 Piece(s) 9 Day(s) Phillips (+) 100 No.1 - - H 4907587325433

50,490 VND

1 Piece(s) 9 Day(s) Phillips (+) 150 No.1 - - H 4907587325457

44,880 VND

1 Piece(s) 9 Day(s) Phillips (+) 70 No.1 - 1X4 H 4907587325563

64,500 VND

10 Piece(s) 9 Day(s) Phillips (+) 105 No.1 - 1X5.3 H 4907587325518

69,875 VND

10 Piece(s) 9 Day(s) Phillips (+) 120 No.1 - 1X5.3 H 4907587325532

75,609 VND

10 Piece(s) 9 Day(s) Phillips (+) 120 No.1 - 1X5.3 X 4907587325525

50,525 VND

10 Piece(s) 9 Day(s) Hex Type 70 - 2 - H 4907587325808

34,320 VND

1 Piece(s) 9 Day(s) Phillips (+) 100 No.2 - - H 4907587325631

36,040 VND

1 Piece(s) 9 Day(s) Phillips (+) 120 No.2 - - H 4907587325655

50,490 VND

1 Piece(s) 9 Day(s) Phillips (+) 150 No.2 - - H 4907587325679

55,080 VND

1 Piece(s) 9 Day(s) Phillips (+) 200 No.2 - - H 4907587325693

62,350 VND

10 Piece(s) 9 Day(s) Phillips (+) 70 No.2 - 2X4.5 H 4907587325785

47,520 VND

1 Piece(s) 9 Day(s) Phillips (+) 105 No.2 - 2X5.3 H 4907587325716

72,025 VND

10 Piece(s) 9 Day(s) Phillips (+) 120 No.2 - 2X5.3 H 4907587325730

50,525 VND

10 Piece(s) 9 Day(s) Hex Type 70 - 2.5 - H 4907587325815

50,525 VND

10 Piece(s) 9 Day(s) Hex Type 70 - 3 - H 4907587325822

50,525 VND

10 Piece(s) 9 Day(s) Hex Type 70 - 4 - H 4907587325839

33,990 VND

1 Piece(s) 9 Day(s) Hex Type 70 - 5 - H 4907587325846

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Available for electric screwdriver 5mm across flats, hexagonal shape.
●We realize stable quality and low cost with large volume lot production.

Specification

●Q'ty Per Pack(piece):10
●Shank Diameter: 5mm