(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The edge width tolerance of GB32$050 is different. (0.50 + 0.05 0)
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Preferred Hand | rε (mm) | Material | B (mm) | W (mm) | Applicable Holders | Applicable Tip |
---|---|---|---|---|---|---|---|---|---|---|---|
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | KW10 | 1.0 | 0.5 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | PR1215 | 1.2 | 0.5 | KGBAL…16KGBASL…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | PR930 | 1.2 | 0.5 | KGBAL…16KGBASL…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | KW10 | 2.0 | 0.75 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | PR1215 | 2.0 | 0.75 | KGBAL…16KGBASL…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | PR930 | 2.0 | 0.75 | KGBAL…16KGBASL…16 | - | ||
371,415 VND | 5 Piece(s) | 9 Day(s) or more | Left Handed | 0.05 | PV7040 | 2.0 | 0.75 | KGBAL…16KGBASL…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | KW10 | 2.0 | 0.95 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | PR1215 | 2.0 | 0.95 | KGBAL…16KGBASL…16 | - | ||
416,537 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | KW10 | 2.0 | 1 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 8 Day(s) or more | Left Handed | 0.05 | PR1215 | 2.0 | 1 | KGBAL…16KGBASL…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | PR930 | 2.0 | 1 | KGBAL…16KGBASL…16 | - | ||
371,415 VND | 5 Piece(s) | 7 Day(s) or more | Left Handed | 0.05 | PV7040 | 2.0 | 1 | KGBAL…16KGBASL…16 | - | ||
363,693 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | TN90 | 2.0 | 1 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.05 | PR1215 | 2.0 | 1.20 | KGBAL…16KGBASL…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | KW10 | 2.0 | 1.25 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.0 | 1.25 | KGBAL…16KGBASL…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR930 | 2.0 | 1.25 | KGBAL…16KGBASL…16 | - | ||
371,415 VND | 5 Piece(s) | 9 Day(s) or more | Left Handed | 0.2 | PV7040 | 2.0 | 1.25 | KGBAL…16KGBASL…16 | - | ||
363,693 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | TN90 | 2.0 | 1.25 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.0 | 1.30 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 8 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 1.40 | KGBAL…16KGBASL…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | KW10 | 2.0 | 1.45 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 1.45 | KGBAL…16KGBASL…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR930 | 2.5 | 1.45 | KGBAL…16KGBASL…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | KW10 | 2.0 | 1.5 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 8 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 1.5 | KGBAL…16KGBASL…16 | - | ||
512,700 VND | 10 Piece(s) | 8 Day(s) or more | Left Handed | 0.2 | PR930 | 2.5 | 1.5 | KGBAL…16KGBASL…16 | - | ||
371,415 VND | 5 Piece(s) | 13 Day(s) or more | Left Handed | 0.2 | PV7040 | 2.0 | 1.5 | KGBAL…16KGBASL…16 | - | ||
363,693 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | TN90 | 2.0 | 1.5 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 1.6 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 1.70 | KGBAL…16KGBASL…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | KW10 | 2.0 | 1.75 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 1.75 | KGBAL…16KGBASL…16 | - | ||
363,693 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | TN90 | 2.0 | 1.75 | KGBAL…16KGBASL…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | KW10 | 2.5 | 2 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 2 | KGBAL…16KGBASL…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR905 | 2.5 | 2 | KGBAL…16KGBASL…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR930 | 2.5 | 2 | KGBAL…16KGBASL…16 | - | ||
371,415 VND | 5 Piece(s) | 13 Day(s) or more | Left Handed | 0.2 | PV7040 | 2.5 | 2 | KGBAL…16KGBASL…16 | - | ||
363,693 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | TN90 | 2.5 | 2 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 2.25 | KGBAL…16KGBASL…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | KW10 | 2.5 | 2.5 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 2.5 | KGBAL…16KGBASL…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR930 | 2.5 | 2.5 | KGBAL…16KGBASL…16 | - | ||
363,693 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | TN90 | 2.5 | 2.5 | KGBAL…16KGBASL…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Left Handed | 0.2 | PR1215 | 2.5 | 3 | KGBAL…16KGBASL…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | KW10 | 1.0 | 0.5 | KGBAR…16KGBASR…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | PR1215 | 1.2 | 0.5 | KGBAR…16KGBASR…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | PR930 | 1.2 | 0.5 | KGBAR…16KGBASR…16 | - | ||
363,693 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | TN90 | 1.0 | 0.5 | KGBAR…16KGBASR…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | KW10 | 2.0 | 0.75 | KGBAR…16KGBASR…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | PR1215 | 2.0 | 0.75 | KGBAR…16KGBASR…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | PR905 | 2.0 | 0.75 | KGBAR…16KGBASR…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | PR930 | 2.0 | 0.75 | KGBAR…16KGBASR…16 | - | ||
371,415 VND | 5 Piece(s) | 9 Day(s) or more | Right Handed | 0.05 | PV7040 | 2.0 | 0.75 | KGBAR…16KGBASR…16 | - | ||
363,693 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | TN90 | 2.0 | 0.75 | KGBAR…16KGBASR…16 | - | ||
425,845 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | KW10 | 2.0 | 0.95 | KGBAR…16KGBASR…16 | - | ||
467,280 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | PR1215 | 2.0 | 0.95 | KGBAR…16KGBASR…16 | - | ||
512,700 VND | 10 Piece(s) | 6 Day(s) or more | Right Handed | 0.05 | PR930 | 2.0 | 0.95 | KGBAR…16KGBASR…16 | - |