(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KGDS-S Type Blade for Grooving/Plunging

KGDS-S Type Blade for Grooving/Plunging
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,927,453VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: grooving / parting-off; holder angle (°): 0; type: modular type (blade); compatible tip: GDM, GDMS, GDG, GDGS

Part Number
KGDL-2T17-C
KGDL-3T10-C
KGDL-3T20-C
KGDL-4T10-C
KGDL-4T25-C
KGDL-5T10-C
KGDL-5T25-C
KGDR-2T17-C
KGDR-3T10-C
KGDR-3T20-C
KGDR-4T10-C
KGDR-4T20-C
KGDR-4T25-C
KGDR-5T10-C
KGDR-5T25-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPreferred Hand A
(mm)
L
(mm)
T
(mm)

1,927,453 VND

1 Piece(s) 9 Day(s) or more Left Handed1.751.217.2

1,927,453 VND

1 Piece(s) 8 Day(s) or more Left Handed2.444.210.2

1,927,453 VND

1 Piece(s) 9 Day(s) or more Left Handed2.453.220.2

1,927,453 VND

1 Piece(s) 9 Day(s) or more Left Handed3.444.210.2

1,927,453 VND

1 Piece(s) 9 Day(s) or more Left Handed3.459.225.2

1,927,453 VND

1 Piece(s) 9 Day(s) or more Left Handed4.444.210.2

1,927,453 VND

1 Piece(s) 9 Day(s) or more Left Handed4.459.225.2

1,927,453 VND

1 Piece(s) 7 Day(s) or more Right Handed1.751.217.2

1,927,453 VND

1 Piece(s) 8 Day(s) or more Right Handed2.444.210.2

1,927,453 VND

1 Piece(s) 6 Day(s) or more Right Handed2.453.220.2

1,927,453 VND

1 Piece(s) 9 Day(s) or more Right Handed3.444.210.2

1,927,453 VND

1 Piece(s) 9 Day(s) or more Right Handed3.454.220.2

1,927,453 VND

1 Piece(s) 8 Day(s) or more Right Handed3.459.225.2

1,927,453 VND

1 Piece(s) 9 Day(s) or more Right Handed4.444.210.2

1,927,453 VND

1 Piece(s) 9 Day(s) or more Right Handed4.459.225.2

Loading...Tải…

  1. 1