(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Bore Boring Twin Bar, Model STW (Round Shank for Horizontal Mount)

Small Bore Boring Twin Bar, Model STW (Round Shank for Horizontal Mount)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,199,118VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole; compatible insert shape: non-ISO standard; clamp method: screw-on (S)

Part Number
STWR1212F-15
STWR1212K-15
STWR1616K-15
STWR2020K-15
STWR2525M-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length L1 B
(mm)
F1
(mm)
H1=h
(mm)
L3
(mm)

2,199,118 VND

1 Piece(s) 10 Day(s) or more 85121212-

2,199,118 VND

1 Piece(s) 10 Day(s) or more 125121212-

2,323,425 VND

1 Piece(s) 10 Day(s) or more 125161616-

2,447,728 VND

1 Piece(s) 10 Day(s) or more 12520252025

2,675,620 VND

1 Piece(s) 10 Day(s) or more 15025322525

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Preferred Hand Right Handed F2(mm) - L2(mm) -
T(mm) 3 Wrench LTW-10S Clamp Screw SB-3080TR
Applicable Tip TWBR ○○○○○ - ○○○