(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pole for Banner A-BL

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 255100

  • Product Type
    Safety sign
  • Size(mm)
    Height: Approximately 1,600-3,000 / Pole: 22φ / Extension Pole: 19φ / Lateral Bar: 850
  • Material Details
    Steel Pipe Resin Coating
  • Cord
    Pole for Flag A-BL
  • Specifications
    2 Level Telescopic Type
  • Feature 1
    2 Level Telescopic Type, Adjustable Length
  • Feature 2
    Crossbar can be cut and matched to the rising width.
  • Amount Of Content
    1 pc.
Part Number
255100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

387,144 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    Height: Approximately 1,600-3,000 / Pole: 22φ / Extension Pole: 19φ / Lateral Bar: 850
  • Material Details
    Steel Pipe Resin Coating
  • Cord
    Pole for Flag A-BL
  • Specifications
    2 Level Telescopic Type
  • Feature 1
    2 Level Telescopic Type, Adjustable Length
  • Feature 2
    Crossbar can be cut and matched to the rising width.
  • Amount Of Content
    1 pc.

Product Description

The turning cap rotates the horizontal bars, preventing the banner flag from getting wound up by the wind.

Specifications of 255100

  • Product Type
    Safety sign
  • Size(mm)
    Height: Approximately 1,600-3,000 / Pole: 22φ / Extension Pole: 19φ / Lateral Bar: 850
  • Material Details
    Steel Pipe Resin Coating
  • Cord
    Pole for Flag A-BL
  • Specifications
    2 Level Telescopic Type
  • Feature 1
    2 Level Telescopic Type, Adjustable Length
  • Feature 2
    Crossbar can be cut and matched to the rising width.
  • Amount Of Content
    1 pc.
Part Number
255100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

387,144 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1