(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Part Chip Breaker

Part Chip Breaker
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      260,456VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A wide variety of chip breaker standard parts.
[Applications]
Tool parts for cutting.

Part Number
CB-11
CB-12
CB-13
CB-14
CB-15
CB-16
CB-17
CB-51
CB-S3220
CB-S4220
CB-T2212
CB-T3220
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
C
(mm)
D
(mm)
Remarks B
(mm)

260,456 VND

1 Piece(s) 10 Day(s) or more 11.53.5--12.7

260,456 VND

1 Piece(s) 9 Day(s) or more 13.83.5-Right-hand12.7

260,456 VND

1 Piece(s) 9 Day(s) or more 13.83.5-Left-hand12.7

507,536 VND

1 Piece(s) 10 Day(s) or more 18.513.5-Right-hand12.7

509,503 VND

1 Piece(s) 7 Day(s) or more 18.513.5-Left-hand12.7

507,536 VND

1 Piece(s) 10 Day(s) or more 18.03.5--12.7

656,649 VND

1 Piece(s) 9 Day(s) or more 21.03.5--15.6

562,421 VND

1 Piece(s) 10 Day(s) or more 16.03.5--15.6

335,800 VND

1 Piece(s) 10 Day(s) or more 7.941.02.0-7.94

384,980 VND

1 Piece(s) 10 Day(s) or more 11.122.02.0-11.12

311,603 VND

1 Piece(s) 10 Day(s) or more 7.481.51.2--

360,586 VND

1 Piece(s) 7 Day(s) or more 10.872.02.0--

Loading...Tải…

  1. 1