(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
A wide variety of pin standard parts.
[Applications]
Tool parts for cutting.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | C (mm) | E (mm) | α | θ | Remarks | B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
448,146 VND | 1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | Cam pin AP-1416 | - | ||
405,915 VND | 1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | Cam pin AP-1820 | - | ||
319,858 VND | 1 Piece(s) | 10 Day(s) or more | 7.8 | - | - | - | - | - | 6.3 | ||
319,858 VND | 1 Piece(s) | 7 Day(s) or more | 11.1 | - | - | - | - | - | 8.9 | ||
319,858 VND | 1 Piece(s) | 10 Day(s) or more | 8.3 | - | - | - | - | - | 8.9 | ||
319,858 VND | 1 Piece(s) | 10 Day(s) or more | 13.0 | - | - | 14゚ | - | - | 13.3 | ||
319,858 VND | 1 Piece(s) | 9 Day(s) or more | 12.3 | - | - | - | - | - | 12.0 | ||
564,085 VND | 1 Piece(s) | 9 Day(s) or more | 10.0 | - | - | - | - | - | 12.0 | ||
323,073 VND | 1 Piece(s) | 7 Day(s) or more | 10.3 | - | - | - | - | - | 12.0 | ||
319,858 VND | 1 Piece(s) | 10 Day(s) or more | 18.8 | - | - | 14゚ | - | - | 17.6 | ||
539,783 VND | 1 Piece(s) | 9 Day(s) or more | 13.3 | - | - | - | - | - | 13.2 | ||
323,073 VND | 1 Piece(s) | 7 Day(s) or more | 13.5 | - | - | - | - | - | 13.0 | ||
539,783 VND | 1 Piece(s) | 8 Day(s) or more | 16.0 | - | - | - | - | - | 14.8 | ||
319,858 VND | 1 Piece(s) | 9 Day(s) or more | 16.4 | - | - | - | - | - | 13.0 | ||
319,858 VND | 1 Piece(s) | 10 Day(s) or more | 16.4 | - | - | - | - | - | 14.7 | ||
319,858 VND | 1 Piece(s) | 10 Day(s) or more | 17.1 | - | - | - | - | - | 16.7 | ||
390,376 VND | 1 Piece(s) | 10 Day(s) or more | 3.65 | - | - | - | - | - | 20 | ||
390,376 VND | 1 Piece(s) | 8 Day(s) or more | 3.65 | - | - | - | - | - | 25 | ||
218,265 VND | 1 Piece(s) | 10 Day(s) or more | 2.8 | 4.2 | - | - | 60゚ | - | 11.0 | ||
218,265 VND | 1 Piece(s) | 8 Day(s) or more | 2.8 | 4.2 | - | - | 60゚ | - | 13.0 | ||
218,265 VND | 1 Piece(s) | 10 Day(s) or more | 2.8 | 4.2 | - | - | 60゚ | - | 17 | ||
390,376 VND | 1 Piece(s) | 10 Day(s) or more | 2.5 | 3.5 | - | - | 60゚ | - | 11.0 | ||
393,593 VND | 1 Piece(s) | 8 Day(s) or more | 3.8 | 5.5 | - | - | 60゚ | - | 13.0 | ||
390,376 VND | 1 Piece(s) | 10 Day(s) or more | 3.8 | 5.5 | - | - | 60゚ | - | 17 | ||
218,265 VND | 1 Piece(s) | 7 Day(s) or more | 2.5 | 3.5 | - | - | 60゚ | - | 13.0 | ||
218,265 VND | 1 Piece(s) | 10 Day(s) or more | 2.5 | 3.5 | - | - | 60゚ | - | 17 | ||
166,110 VND | 1 Piece(s) | 10 Day(s) or more | 5.0 | - | - | - | - | - | 5.3 | ||
196,776 VND | 1 Piece(s) | 7 Day(s) or more | 6.5 | - | - | - | - | - | 5.6 | ||
189,576 VND | 1 Piece(s) | 9 Day(s) or more | 5.1 | - | - | - | - | - | 5.2 | ||
193,561 VND | 1 Piece(s) | 10 Day(s) or more | 8.25 | - | - | - | - | - | 7.9 | ||
189,576 VND | 1 Piece(s) | 8 Day(s) or more | 6.7 | - | - | - | - | - | 5.7 | ||
143,760 VND | 1 Piece(s) | 9 Day(s) or more | 2.8 | - | - | - | - | - | 1.95 | ||
220,018 VND | 1 Piece(s) | 10 Day(s) or more | 4.6 | 5.5 | 3.0 | - | - | - | 14 | ||
319,858 VND | 1 Piece(s) | 7 Day(s) or more | M5X0.8 | 3.60 | 2.0 | - | - | - | 15 | ||
292,766 VND | 1 Piece(s) | 10 Day(s) or more | M5X0.8 | 5.0 | 2.0 | - | - | - | 10.5 | ||
292,766 VND | 1 Piece(s) | 9 Day(s) or more | M5X0.8 | 5.0 | - | - | - | - | 15 | ||
134,625 VND | 1 Piece(s) | 9 Day(s) or more | M5X0.8 | 3.65 | - | - | - | - | 17.5 |