(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tapered Pipe Thread Plug Gauge (PT)

Tapered Pipe Thread Plug Gauge (PT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,342,387VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A gauge used for inspecting screws (PT) whose main purpose is mechanical connection where sealing is not necessary, for the connection of pipes, parts for pipes, fluidic devices, etc.

 
Part Number
PT1/4-19P
PT1/8-28P
PT3/8-19P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch P

4,342,387 VND

1 Piece(s) 4 Day(s) or more 1/4Ridge 19

4,666,793 VND

1 Piece(s) 6 Day(s) or more 1/8Ridge 28

5,719,346 VND

1 Piece(s) 6 Day(s) or more 3/8Ridge 19

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Thread Plug Gauge Workpiece Female Thread Hardness HRC58~62
Material SKS-3