(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide taps for ultra hard materials_UH-CT (Part Number)

Carbide taps for ultra hard materials_UH-CT

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,107,063VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[SKD material] [Prehardened] Ideal for tapping 55 to 60 HRC (Max: 63 HRC). The machined length of the screw is 1.5 D or less, and the biting length is 5 threads for long life. We recommend using the maximum value 6H female thread bore for the pilot hole diameter.

 
Part Number
UHCS012N5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

7,632,905 VND

1 Piece(s) 6 Day(s) or more M121.2582P43010.58115e

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material High Hardness Steel (50-60 HRC) Tap Type Point tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiAlN

Please check the type/dimensions/specifications of the part UHCS012N5 in the Carbide taps for ultra hard materials_UH-CT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UHCS012N5 trong chuỗi Carbide taps for ultra hard materials_UH-CT.

Products like this...

Part Number
UHCR3.0G5
UHCR4.0I5
UHCR5.0K5
UHCS012O5
UHCS012P5
UHCS014O5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

2,238,521 VND

1 Piece(s) 6 Day(s) or more M30.546P3115474p

2,107,063 VND

1 Piece(s) 5 Day(s) or more M40.752P3135.54.574p

2,203,068 VND

1 Piece(s) 9 Day(s) M50.860P31664.574p

7,632,905 VND

1 Piece(s) 6 Day(s) or more M121.582P43010.58115e

5,911,335 VND

1 Piece(s) 6 Day(s) or more M121.7582P43010.58115e

10,998,696 VND

1 Piece(s) 6 Day(s) or more M141.588P43012.510136e