(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Pointed Carbide Taps_N-CT-PO (Part Number)

Spiral Pointed Carbide Taps_N-CT-PO
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,794,580VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide point tap ideal for mass-production screw machining of aluminum casting (AC), aluminum die-casting (ADC), zinc die-casting (ZDC), etc.

 
Part Number
PCNS010O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

5,907,778 VND

1 Piece(s) 6 Day(s) or more M101.575P42475.58e

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3

Please check the type/dimensions/specifications of the part PCNS010O in the Spiral Pointed Carbide Taps_N-CT-PO series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PCNS010O trong chuỗi Spiral Pointed Carbide Taps_N-CT-PO.

Products like this...

Part Number
PCNR3.0G
PCNR4.0I
PCNR5.0K
PCNR6.0M
PCNR8.0N
PCNS012P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

2,794,580 VND

1 Piece(s) 6 Day(s) or more M30.546P31143.26p

2,941,595 VND

1 Piece(s) 6 Day(s) or more M40.752P313547p

3,131,238 VND

1 Piece(s) 6 Day(s) or more M50.860P3165.54.57p

3,362,318 VND

1 Piece(s) 6 Day(s) or more M6162P31964.57p

4,330,063 VND

1 Piece(s) 6 Day(s) or more M81.2570P3226.258e

7,801,035 VND

1 Piece(s) 6 Day(s) or more M121.7582P4308.56.59e