(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A carbide tap suitable for thread machining of hard and brittle material such as cast iron.
Part Number |
---|
TCNSU12P1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,880,415 VND | 1 Piece(s) | 6 Day(s) or more | unified | 3/4-16UNF | - | 1.5P | 95 | P4 | 24 | 14 | 11 | 14 | 4 | e |
Loading...Tải…
Tool Material Type | Carbide | work material | Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) | Tap Type | Hand Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part TCNSU12P1 in the Carbide Taps for Light Alloys_N-CT-FC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TCNSU12P1 trong chuỗi Carbide Taps for Light Alloys_N-CT-FC.
Part Number |
---|
TCNR010N3 |
TCNR010O1 |
TCNR010O3 |
TCNSU12P3 |
TCNSU12V1 |
TCNSU12V3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,912,985 VND | 1 Piece(s) | 7 Day(s) or more | Meter | M10 | 1.25 | 3P | 75 | P3 | 22 | 7 | 5.5 | 8 | 4 | e | ||
3,912,985 VND | 1 Piece(s) | 7 Day(s) or more | Meter | M10 | 1.5 | 1.5P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
3,912,985 VND | 1 Piece(s) | 7 Day(s) or more | Meter | M10 | 1.5 | 3P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
13,880,415 VND | 1 Piece(s) | 6 Day(s) or more | unified | 3/4-16UNF | - | 3P | 95 | P4 | 24 | 14 | 11 | 14 | 4 | e | ||
13,880,415 VND | 1 Piece(s) | 6 Day(s) or more | unified | 3/4-10UNC | - | 1.5P | 105 | P4 | 35 | 14 | 11 | 14 | 4 | e | ||
13,880,415 VND | 1 Piece(s) | 6 Day(s) or more | unified | 3/4-10UNC | - | 3P | 105 | P4 | 35 | 14 | 11 | 14 | 4 | e |