(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Carbide Taps for Light Alloys_N-CT-FC (Part Number)

Carbide Taps for Light Alloys_N-CT-FC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,870,873VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carbide tap suitable for thread machining of hard and brittle material such as cast iron.

Part Number
TCNS024S1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

15,458,130 VND

1 Piece(s) 6 Day(s) or more MeterM2431.5P120P4351915184e

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tool Material Type Carbide work material Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNS024S1 in the Carbide Taps for Light Alloys_N-CT-FC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TCNS024S1 trong chuỗi Carbide Taps for Light Alloys_N-CT-FC.

Products like this...

Part Number
TCNR010N3
TCNR010O1
TCNR010O3
TCNS024S3
TCNS8.0N1
TCNS8.0N3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

3,912,985 VND

1 Piece(s) 7 Day(s) or more MeterM101.253P75P32275.584e

3,912,985 VND

1 Piece(s) 7 Day(s) or more MeterM101.51.5P75P32475.584e

3,912,985 VND

1 Piece(s) 7 Day(s) or more MeterM101.53P75P32475.584e

15,458,130 VND

1 Piece(s) 6 Day(s) or more MeterM2433P120P4351915184e

3,783,041 VND

1 Piece(s) 6 Day(s) or more MeterM81.251.5P70P4226.2584e

3,783,041 VND

1 Piece(s) 6 Day(s) or more MeterM81.253P70P4226.2584e