(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Taps for Light Alloys_N-CT-LA (Part Number)

Carbide Taps for Light Alloys_N-CT-LA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,870,873VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carbide tap suitable for thread cutting with aluminum casting (AC), aluminum die castings (ADC), zinc die castings (ZDC), etc.

 
Part Number
TCNR012N1A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

5,183,381 VND

1 Piece(s) 6 Day(s) or more M121.251.5P80P3228.56.593e

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type Carbide work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNR012N1A in the Carbide Taps for Light Alloys_N-CT-LA series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TCNR012N1A trong chuỗi Carbide Taps for Light Alloys_N-CT-LA.

Products like this...

Part Number
TCNR010N3A
TCNR010O1A
TCNR010O3A
TCNR012N3A
TCNR012O1A
TCNR012O3A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

3,912,985 VND

1 Piece(s) 6 Day(s) or more M101.253P75P32275.583e

5,129,676 VND

1 Piece(s) 6 Day(s) or more M101.51.5P75P32475.583e

5,129,676 VND

1 Piece(s) 6 Day(s) or more M101.53P75P32475.583e

5,183,381 VND

1 Piece(s) 6 Day(s) or more M121.253P80P3228.56.593e

6,177,501 VND

1 Piece(s) 6 Day(s) or more M121.51.5P82P3248.56.593e

6,791,456 VND

1 Piece(s) 6 Day(s) or more M121.53P82P3248.56.593e